Protect It! 8-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 2160 Joules, Tel/DSL Protection, Cord Clip
Part Number: TLP806TEL
- 8 outlets / 6-ft. cord
- 2160 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's TLP806TEL surge suppressor has 8 outlets, an 6-ft. (1.83 m) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Features
- 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 2 transformer plugs without blocking outlets covers computers and all peripherals
- Long 6-ft. (1.83 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Built-in RJ11 jacks (1 in/1 out) prevent surges from damaging your modem/fax/phone equipment
- Built-in cord management
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332175229 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (90D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
Integrated Cord Clip | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (5) Yes |
Outlet Orientation | Single row of 6, plus 2 for transformer accommodation |
Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal slots 101.35 mm = Distance between vertical slots = 30 mm |
Outlets Measurement (Center to Center) | 29mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 5.20 x 13.30 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 1.740 x 2.000 x 12.400 |
Unit Weight (lbs.) | 1.2 |
Input Cord Color | Black |
FEATURES & SPECIFICATIONS
Additional Information | Pair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
CLAMPUSBLK | Clamp-On Power Strip Holder, Black |
![]() |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP806TEL Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp806tel-protect-it-surge-suppressor/61387
Product Images