Part Number: U007-40M TAA
This Model has been retired and replaced by B202-150. More information for the U007-40M is available on the model support page
Overview
Features
- Locate a USB 1.1 peripheral up to 150 feet from your computer
- Bus Powered - no additional AC adapters required
- Uses readily available Cat5/Cat5e/Cat6 cable ( not included )
- Transfer rates of 1.5Mbps to 12Mbps
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332138095 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 131 |
Receiver Unit Height (in.) | 0.9 |
Receiver Unit Width (in.) | 1.8 |
Receiver Unit Depth (in.) | 2.6 |
Shipping Dimensions (hwd / in.) | 1.50 x 5.40 x 7.80 |
Shipping Weight (lbs.) | 0.50 |
Transmitter Unit Depth (in.) | 2.6 |
Transmitter Unit Height (in.) | 0.9 |
Transmitter Unit Width (in.) | 1.8 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- U007-40M USB 1.1 Over Cat5 Extender Kit
https://tripplite.eaton.com/video/u007-40m-usb-1-1-over-cat5-extender-kit/60584
Product Images