Wire Mesh Cable Tray - 150 x 100 x 1500 mm (6 in. x 4 in. x 5 ft.), 2-Pack
Part Number: SRWB6410X2STR
- 2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span
- Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
- Smooth, rounded wire construction prevents cable fraying due to sharp ends
- Large mesh size allows convenient cable routing through the open spaces
- Ideal for organizing cable in data centers, network closets and industrial areas
- 5-year limited warranty
Features
System Requirements
Package Includes
- (2) Spans of wire mesh cable tray, 5 ft.
- (4) Toolless couplers
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332261250 |
Product Type | Cable Tray |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Cable Tray |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Unit Dimensions (hwd / in.) | 4.330 x 6.690 x 61.020 |
Unit Weight (lbs.) | 12.900 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Images