Part Number: U012-010
This Model has been retired and replaced by U022-006. More information for the U012-010 is available on the model support page
Overview
Tripp Lite's 10-ft. Adjustable "A" connector USB A/B device cable is designed to connect a USB device to the USB port on a computer or USB hub. Adjustable angle connector allows the cable to exit at any angle...perfect where space is limited. This high quality cable delivers the performance and reliability you expect from a USB cable. The cable features gold plated contacts for superior conductivity. It is manufactured with molded connectors which include integral strain relief to ensure durability. Double shielding provides maximum EMI/RFI protection. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
Features
- Two elbow joints allow for Up-Down-Left-Right exit configurations where space constraints are an issue
- Premium double-shielded USB 2.0 cable with tinned copper braid and aluminum Mylar foil feature twisted data lines
- Gold plated copper contacts provide superior conductivity
- Molded connectors which include integral strain relief to ensure durability
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life
System Requirements
- USB port and device
Package Includes
- 10ft USB A/B Cable w/Adjustable Angle A Connector
Specifications
OVERVIEW
UPC Code | 037332121998 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.25 x 6.75 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images