Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P060-02M-UK New
Connects a notebook computer or laptop with a 3-slot C6 power inlet to a PDU or UPS system with BS 1363 outlets.
- Recommended for powering notebook computers and laptops with C6 inlets
- Ideal replacement for a worn-out or missing laptop adapter power cable
- VDE-compliant H03VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Computer Power Cord Connects Notebook Computers to a BS 1363 AC Outlet
This VDE-compliant power cable connects a notebook computer, laptop or other device with a three-slot C6 inlet to a PDU, UPS or surge protector with BS 1363 outlets. The P060-02M-UK features a BS 1363 end for connecting to an AC power source and an IEC-320-C5 end for connecting to devices.
H03VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332281081 |
Product Type | Computer Power Cord |
Device Compatibility | Laptop; Monitor/HDTV |
Country/Region | UK |
INPUT
Maximum Input Amps | 2.5 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | BS1363 UK PLUG |
Side B - Connector 1 | IEC-320-C5 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H03VV-F |
Cable Outer Diameter (OD) | 5.9 mm |
Number of Conductors | 3 |
Conductor Gauge | 24/0.20AS |
Wire Gauge (AWG) | 18 |
Power Cord Color | Black |
Cable Length (ft.) | 6.56 |
Shipping Dimensions (hwd / in.) | 9.01 x 7.01 x 0.50 |
Shipping Weight (lbs.) | 0.43 |
Unit Dimensions (hwd / in.) | 9.010 x 7.010 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.410 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158°F (-15° to 70°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Strips
Model Number | Description | |
---|---|---|
PS4B18 | 4-Outlet Power Strip - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White | |
PS4B18USBW | 4-Outlet Power Strip with USB-A Charging - BS1363A Outlets, 220-250V, 13A, 1.8 m Cord, BS1363A Plug, White | |
PS6B35W | 6-Outlet Power Strip - British BS1363A Outlets, Individually Switched, 220-250V, 13A, 3 m Cord, White |
Documents & Downloads
Declarations of Conformity
Product Images