Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P014-02M-EU New
Connects your notebook computer or laptop with a 3-slot C6 power inlet to a PDU or UPS system.
- Recommended for powering notebook computers and laptops with C6 inlets
- 2-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing laptop adapter power cable
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Laptop Power Adapter Cord Connects Notebook Computers to an AC Outlet
This VDE-compliant power cable connects a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other power source with a C13 outlet. The P014-02M-EU features an IEC-320-C14 end for connecting to an AC power source and an IEC-320-C5 end for connecting to devices. The 6.6-foot (2-meter) cable allows you welcome flexibility in placing equipment with respect to the power outlet.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332280992 |
Product Type | Laptop Power Cord |
Device Compatibility | Laptop; Monitor/HDTV |
Country/Region | Europe; UK |
INPUT
Maximum Input Amps | 2.5 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C5 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 6.7 mm |
Number of Conductors | 3 |
Conductor Gauge | 24/0.20AS |
Wire Gauge (AWG) | 18 |
Power Cord Color | Black |
Cable Length (ft.) | 6.56 |
Shipping Dimensions (hwd / in.) | 9.02 x 7.01 x 0.50 |
Shipping Weight (lbs.) | 0.38 |
Unit Dimensions (hwd / in.) | 9.020 x 7.010 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.36 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
Relative Humidity | 10 ~ 65% RH, Non-Condensing |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Documents & Downloads
Declarations of Conformity
Product Images