Part Number: N366-01M
- Premium PVC 9/125 micron singlemode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Twice the bandwidth throughput of multimode cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Manufactured from 9/125 duplex (zipcord) fiber
- PVC jacket
- Length: 1-meter. Connectors: 2 SC and 2 LC connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
- Any fiber optic hardware or NIC card requiring singlemode duplex cable with LC/SCconnectors
Package Includes
- 1-meter Duplex Single mode Fiber Patch Cable, LC/SC
Specifications
OVERVIEW
| UPC Code | 037332100535 |
| Technology | Singlemode |
| Optical Mode | OS2 |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (MALE) |
| Side B - Connector 1 | SC DUPLEX (MALE) |
| Endface Polish | UPC |
PHYSICAL
| Cable Jacket Color | Yellow |
| Connector Color | Blue; Blue; White |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 9 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39.4 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 7.00 |
| Shipping Weight (lbs.) | 0.05 |
| Fiber Cable Length | 1M (3.3 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps |
| Attenuation @ 1310NM | 0.36 dB/km |
| Attenuation @ 1550NM | 0.22 dB/km |
| Insertion Loss | ≤ 0.30 dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images














