Part Number: B004-2DUA2-K
Control two computers with Dual Head DVI Video Cards via a single set of Keyboard, Mouse, and Dual Displays
- 2-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
- Supports digital video resolutions up to 2560 x 1600 and analog resolutions up to 2048 x 1536
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
- Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, web cams, powered USB hub, etc.) amongst the connected computers
- 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
- Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together
- Quick installation without the need for software
- Compatible with all major operating systems; Windows, Mac, Linux, Sun
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- 2-Port Dual Display DVI KVM switch with USB 2.0 Hub and Audio/ 3.5 mm Mini Stereo jacks, cables included
- Quad-View Mode allows computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display KVM switches together
- Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, printer, etc.) amongst the connected computers
- A powered USB hub may be connected to one of the USB ports to increase the number of connected peripherals
- 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
- Additional console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
- Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another
- Auto Scan mode allows you to scan the connected computers without having to manually switch between them
- DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
- Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables.
- Compatible with all major operating systems; Windows, Mac, Linux, Sun
- Supports 3D graphics and gaming
- Supports hot plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
- The KVM switch stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Supports VESA DDC2B emulation and TMDS signal pass-through
- LEDs provide for easy monitoring of the connected computers
- Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
- HDCP compliant
- Complete keyboard emulation for error-free booting
- Quick installation without the need for software
- Sun/Mac keyboard support and emulation
- Firmware upgradeable
- Compliant with CE, FCC, RoHS, REACH
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
- USB keyboard and mouse
Computer:
- (x2) DVI ports
- USB port
- Compatible with all major operating systems; Windows, Mac, Linux and Sun
Package Includes
- B004-2DUA2-K KVM Switch
- (x2) 6-ft. (1.83 m) DVI-D Dual Link / USB KVM Cable Kits
- (x2) 6-ft. (1.83 m) DVI-D Dual Link Cables
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332180322 |
Max CPU | 2 |
Technology | USB 2.0 (High Speed); DVI; Stereo Audio |
VIDEO
Number of Monitors Supported | 2 |
Max Supported Video Resolution | 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG) |
Max Number of Ports (Entire Chain) | 2 |
Extended Mode | Yes |
Mirror Mode | Yes |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5.3V / 2.4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Jacket Color | Black |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 4.00 x 12.75 x 8.50 |
Shipping Weight (lbs.) | 5.10 |
Unit Dimensions (hwd / in.) | 1.750 x 10.250 x 3.000 |
Unit Weight (lbs.) | 1.23 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
BTUs | 68.42 |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 2 |
Computer/Server Ports | DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic) |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (4) DVI-I DUAL LINK (FEMALE) |
Side A - Connector 2 | (2) USB B (FEMALE) |
Side A - Connector 3 | (4) 3.5MM (FEMALE) |
Side B - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
Side B - Connector 2 | (4) USB A (FEMALE) |
Side B - Connector 3 | (4) 3.5MM (FEMALE) |
Side B - Connector 4 | (1) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Dual-Link |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1-99 Seconds |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P556-003 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft. (0.9 m) |
![]() |
P556-006 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) |
![]() |
P556-010 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.1 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
- REACH Regulation Declaration Model: B002-DUA4 Description: Secure KVM Switch, DVI to DVI/VGA - 4-Port, NIAP EAL2+ Certified, Audio, CAC Support, Single Monitor
- Owner's Manual for B004-2DUA2-K & B004-2DUA4-K (Multi-language)
- Owner's Manual for B004-2DUA2-K and B004-2DUA4-K KVM Switches (English)
- Product Datasheet
Product Literature
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images