Industrial Gigabit SFP Transceiver - 1000Base-SX, Multimode, LC Duplex, DDM, -40° to 85°C, 550 m (1,804 ft.)
Part Number: N286I-1P25GSXD
Industrial transceiver module links a Gigabit Ethernet network fiber cable to the SFP port on a switch, firewall or other network device.
- Ideal for harsh environments, including factories, oil and gas, mines and rail systems
- Provides 1000Base-SX throughput up to 550 m via multimode fiber cabling
- Hot-swappable interface lets you install and uninstall without shutting down
- Industrial-grade transceiver supports operating temperature range of -40° to 85°C
- Supports bi-directional Gigabit Ethernet data transfer rates up to 1.25 Gbps
- 1-year limited warranty
Features
Industrial-Grade SFP Transceiver Module Connects Fiber Cabling to Your Network Device
Tripp Lite’s N286I-1P25GSXD provides 1000Base-SX throughput over multimode fiber cable up to 550 meters (1,804 feet) at 850 nm. It complies with IEEE 802.3z 1000Base-SX standards, supports Digital Diagnostic Monitoring (DDM) and transmits bi-directional data at speeds up to 1.25 Gbps. Connect the transceiver to any standard SFP slot on an industrial switch or fiber converter, such as Tripp Lite’s NGI-Series Industrial Gigabit Ethernet Switches.
Built to Last in Harsh Industrial Environments
The N286I-1P25GSXD adds 10/100/1000 Mbps Gigabit Ethernet connectivity to your industrial application, such as factory automation, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining and other environments with wide temperature ranges. The high-strength housing withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 85 degrees Celsius (-40 to 185 degrees Fahrenheit).
Hot-Pluggable for Installation Without Network Interruption
This transceiver module is fully hot-pluggable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP end of the transceiver into your network device. The other end has an LC duplex connector to link with high-speed fiber cable (sold separately). A convenient bail clasp latch helps you carefully remove the module from the device.
System Requirements
Works with standard SFP slots found on industrial switches and fiber converters, such as Tripp Lite’s NGI Series
Package Includes
N286I-1P25GSXD Industrial Gigabit SFP Transceiver
Specifications
OVERVIEW
UPC Code | 037332268341 |
Product Type | Industrial Gigabit SFP Transceiver |
Brand Compatibility | TRENDnet |
PHYSICAL
Unit Dimensions (hwd / in.) | 0.430 x 0.550 x 2.640 |
Unit Weight (lbs.) | 0.0359 |
ENVIRONMENTAL
Operating Temperature Range | -40° to 185°F (-40° to 85°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Relative Humidity | 5% to 95% |
Operating Temperature | -40 to 185 F (-40 to 85 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Wavelength | 850nm |
Transmission Distance | 550 m |
CONNECTIONS
Side A - Connector 1 | SFP (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1 Gbps |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3z 1000Base-SX/LX |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N320-15M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N320-20M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N520-10M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N520-15M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N520-20M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N820-10M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
![]() |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) |
Documents & Downloads
Declarations of Conformity
Product Images