Part Number: AVR750UNC New

Line-interactive cloud-connected UPS protects your equipment using advanced features, such as remote monitoring, automated alerts and predictive data analytics.
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Cloud-connected UPS sets up in minutes to start protecting your devices
- Create account with two-factor authentication for an additional layer of security
- NFC technology allows easy configuration of network settings from your mobile device
- Lets you control outlets or shut down devices using your PC, tablet or smartphone
- Sends you fast alert notifications and responses through email or SMS
- 3-year limited warranty
Features
750VA/450W/120V Battery Backup for Digital Signage and Home/Office Networks
The AVR750UNC line-interactive cloud-connected UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computers, routers, gaming systems, ATMs, security systems, digital signage and other home/office networking equipment.
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
The AVR750UNC restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the AVR750UNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage.
Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 316 joules of surge suppression, the AVR750UNC and all 12 NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The AVR750UNC also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime. Four outlets are set apart from the others to allow connection of bulky transformers.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The AVR750UNC can correct brownouts as low as 89V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
Easy Preventative Maintenance and Initial Troubleshooting
The AVR750UNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.
Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.
Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 104°F / 0° to 40°C). The AVR750UNC’s small size is suitable for desktop or floor placement. Keyhole slots on the bottom allow wall mounting. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332281135 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 10 |
Input Frequency | 50/60 HZ +/- 5HZ |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (kVA) | 0.75 |
Output Capacity (Watts) | 450 |
Output Capacity (kW) | 0.45 |
Power Factor | 0.63 |
Nominal Voltage Details | 120V |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (+6%/-12%) |
Output Voltage Regulation (Battery Mode) | 120V +/-10% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
Load Management Receptacles | 6x 5-15R Battery backup outlets (2x switched load banks of 2x 5-15R battery backup outlets. 2x unswitched 5-15R battery backup outlets) |
Output AC Waveform (AC Mode) | Pure sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (12) 5-15R |
Overload Protection | 110% +/-10% 5 min. to fault (Line Mode), 120% +/-10% Immediate to fault (Line Mode); 110% +/-10% Shutdown 5 seconds (Battery Mode), 120% +/-10% Shutsdown immediately (Battery Mode) |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (450W) |
Runtime Half Load (min.) | 11 min. (225W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 8 Hours from 10% to 90% capacity |
Battery Access | Battery Access Door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Replaceable internal batteries (see manual) |
Lithium Batteries | No |
POWER
Input Voltage(s) | 120VAC |
Battery Voltage (VDC) | 12 |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145 |
Overvoltage Correction | Input voltages between 128 and 145 are reduced by 15% |
Undervoltage Correction | Input voltages between 89 and 108 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Switches | POWER ON - Press and hold power button about 0.5 second. POWER OFF - Press and hold power button about 0.5 seconds. UPS will be turned off |
Audible Alarm | Sounds every 1 second when line power is absent and the batttery is low; Sounds every 0.5 sec. to indicated overload in line or battery modes, Sounds every 1 minute when the battery needs to be replaced; Sounds continuously in line mode during overload event and any fault mode condtion. |
LED Indicators | GREEN - ON SOLID when the line input voltage is normal and the battery is fully charged, in overload, and battery replace events. FLASH GREEN when line voltage is absent, and the UPS is running in battery mode. FLASH GREEN every 1 sec. when battery is low. FLASHES GREEN every 0.5s during overload event in battery mode. RED - ON SOLID when running in line mode during overload event and fault condition. RED - FLASHES in line mode and when the battery needs to be replaced. |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 316 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Desktop; Surface Mount; Wall-mount |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 305 |
Primary UPS Height (mm) | 105 |
Primary UPS Width (mm) | 190 |
Shipping Dimensions (hwd / in.) | 10.71 x 6.30 x 15.00 |
UPS Housing Material | ABS |
Unit Dimensions (hwd / in.) | 4.180 x 7.480 x 12.010 |
Unit Weight (lbs.) | 15.840 |
Input Cord Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C ) |
Relative Humidity | 0 to 90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 41 |
AC Mode Efficiency Rating (100% Load) | >96% |
Operating Elevation | Up to 6562 ft. |
COMMUNICATIONS
Network Monitoring Port Description | Ethernet port (RJ45) - Port connects to a local network. |
PowerAlert Software | Eaton Cloud-enabled Remote Monitoring Application |
Network Monitoring Port | Network Configuration (options): with NFC; USB-C port: by enabling CLI commands. |
Network Management Card Description | Cloud-connected Remote Monitoring UPS |
Communications Interface | Near Field Communication (NFC); RJ45 Network; USB-C |
LINE / BATTERY TRANSFER
Transfer Time | 4 - 6ms (max <10 ms) |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Minimum Battery Voltage for Cold Start @ 10.6V |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Remote management |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Includes side panel grounding lug |
APPLICATIONS
UPS Applications | Computer Gaming; Home/Office Desktop; Computer/Peripherals; Audio/Video; Home Network |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); RETIE (Colombia); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N262-006-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC51 | UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
USB Cables
Model Number | Description | |
---|---|---|
U420-010 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 10 ft. (3.05 m) |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Cloud-Connected UPS Systems Overview
https://tripplite.eaton.com/video/cloud-connected-ups-systems-overview/1022262
Product Images