Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS with included remote monitoring software provides 24/7 access and control of any size deployment via mobile app or web browser.

  • Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
  • Cloud-connected UPS sets up in minutes to start protecting your devices
  • Create account with two-factor authentication for an additional layer of security
  • NFC technology allows easy configuration of network settings from your mobile device
  • Switchable load banks let you shut down or reboot devices using the mobile app
  • Restarts automatically when AC power is restored, even when battery level is low or absent
  • 3-year limited warranty

Features

750VA/475W/120V Battery Backup for Small Network Servers and Network Workstations
The SMART750LCDNC line-interactive cloud-connected UPS system combines cloud connectivity, remote management and advanced protection features. Its flexible form factor is suitable for desktop or floor placement, under desks or workstations, mounted on a wall or installed in 2U of space in a 2-post or 4-post rack. It’s recommended for home, office and retail use, as well as network closets in both local and remote locations.

Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control load banks using a mobile app or web browser. Being able to monitor and access multiple UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (near-field communication) feature lets you configure network settings instantly from your mobile device.

Allows Time to Back Up Critical Files During a Blackout 
During short blackouts, the SMART750LCDNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Once AC power is restored, the SMART750LCDNC restarts automatically, regardless of battery charge level, saving you a costly site visit.

NEMA 5-15R Outlets and Controllable Load Banks Protect Connected Components
Eight 5-15R outlets provide battery backup and surge protection for your computer, monitor, security camera, router, network switch, server and other electronic devices. Remote monitoring allows individual control of three switchable load banks that can be powered on/off or cycled remotely, saving you an expensive and time-consuming on-site visit.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART750LCDNC can correct brownouts as low as 97V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.

Communications Ports
An RJ45 port for Ethernet connectivity enables use of the cloud-based remote monitoring application. A USB-C port provides direct connection to the command line interface (CLI) for configuration and identification of local network parameters.

Intuitive LCD, Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
The easy-to-read LCD and two status LEDs allow at-a-glance local monitoring of UPS status, voltage, load level, battery level and other vital information. A solid green LED means the battery is charged, a flashing green indicates it is charging and a solid red indicates fault. The audible alarm indicates power outage, low-battery and fault conditions. It can be silenced via the LCD or the remote monitoring app, which will still respond to silenced alarms.

Easy Preventative Maintenance and Initial Troubleshooting
The SMART750LCDNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker on the rear of the UPS helps prevent dangerous system overloads.

Package Includes

  • SMART750LCDNC 750VA 475W 120V Line-Interactive Cloud-Connected UPS
  • Mounting hardware
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332280107
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)6.3A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers7A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Maximum Input Amps6
Input Frequency50/60Hz Auto-sensing
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
OUTPUT
Output Capacity (VA)750
Output Capacity (kVA)0.75
Output Capacity (Watts)475
Output Capacity (kW)0.475
Power Factor  0.63
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (-15%/+10%)
Output Voltage Regulation (Battery Mode)120V (±10%)
Load Management Receptacles  3 BANKS: Load Bank 1: 3 outlets Load Bank 2: 3 outlets Load Bank 3: 2 outlets
Output AC Waveform (AC Mode)Sine wave
Output (Watts)475
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(8) 5-15R
Overload Protection(LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
Customized Load Management Receptacles  3 Load Banks: Load Bank 1: 3 outlets, Load Bank 2: 3 outlets, Load Bank 3: 2 outlets.
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  1 min. (475W)
Runtime Half Load (min.)  7 min. (237W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Battery AccessBattery Access Door
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 97 to 145V +/-5%
Overvoltage Correction  Input voltages between 132and 145 are reduced by 15%
Undervoltage Correction  Input voltages between 97 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on).
SwitchesON/OFF/MODE button provides UPS on/off power control (long-press); MUTE/ENTER allows alarm to be muted (long press), and advances the LCD screen display (short tap)
Alarm Cancel OperationPress the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual) and via the remote monitoring application.
LED IndicatorsGreen and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating380
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop; Rackmount; Tower
Rack Height  2U
Cooling MethodFan
Included Mounting AccessoriesIncluded mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations
Included Mounting Accessory DescriptionIncluded mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)11
Primary UPS Depth (mm)210
Primary UPS Height (mm)87
Primary UPS Width (mm)438
Shipping Dimensions (hwd / in.)7.24 x 11.85 x 19.96
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.420 x 17.240 x 8.270
UPS Power Module Weight (kg)7.62
UPS Power Module Weight (lbs.)16.8
Unit Dimensions (hwd / in.)3.420 x 17.240 x 8.270
Unit Weight (lbs.)16.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative HumidityUp to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  42.9
AC Mode Efficiency Rating (100% Load)98%
Operating Elevation9843
Audible NoiseLess than 40 dB, front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions through cloud-enabled remote monitoring interface.
Network Management Card DescriptionCloud-enabled network management interface powered by Eaton Brightlayer Remote Monitoring Application.
Communications InterfaceIncluded network card; Near Field Communication (NFC); USB-C
LINE / BATTERY TRANSFER
Transfer Time  4ms typical, 10ms max
Low Voltage Transfer to Battery Power (Setpoint)97
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
Cold Start  Cold-start operation supported
APPLICATIONS
UPS ApplicationsRetail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals; High-End Desktop/Small Network; Home Network
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) N201-006-BL N201-006-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) N201-015-BL N201-015-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Server Racks & Cabinets

  Model Number Description
SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back SRW12USG SRW12USG SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back
SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back SRW18US SRW18US SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.