Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
SmartPro 230V 3kVA 2.25kW Line-Interactive UPS, Tower, Extended Run, Network Card Options, USB, DB9 Serial
Part Number: SMARTINT3000VS
- 3kVA/3000VA/2250W line interactive tower UPS system
- 230V nominal output during brownouts to 151V and overvoltages to 282V
- Extended runtime options, Front panel status LEDs
- USB, RS232, EPO and slot for Network Management Card options; 3 switched load banks
- C20 inlet; 8 C13 & 1 C19 outlets; 3 C13 to C14 cables included
- Add optional WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- 2-year limited warranty
Overview
Tripp Lite's SMARTINT3000VS intelligent, line-interactive tower uninterruptible power supply (UPS) prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Large internal batteries offer 14 minutes half load runtime and 4 minutes at full load. Runtime is expandable with optional external battery packs. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 3000VA power handling capability offers compatibility with a variety of networking, telecom and other sensitive electronic applications. Includes a total of 9 outlets with 3 load banks that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. PowerAlert UPS monitoring software is available via free download. Built-in accessory slot supports Network Management Card option. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive gray color scheme.
Features
- SMARTINT3000VS line-interactive UPS offers protection from blackouts, brownouts, overvoltages and surges
- 3000VA/2250W capacity
- Internal batteries support a half load of 1500VA for 14 minutes and a full load of 3000VA for 4 minutes
- Runtime is further expandable with the addition of BP48V60RT-3U and BP48V27-2US external battery packs
- Intelligent battery management system extends battery life
- Maintains regulated 230V nominal output during brownouts and overvoltages from 151 to 282V
- Includes 9 UPS supported outlets with 3 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
- IEC320-C20 input connection accepts a variety of detachable cord sets to match country or site-specific wall receptacles
- Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Offers simultaneous monitoring by up to 4 directly-connected devices through included USB and DB9 interface ports
- Emergency Power Off (EPO) interface with cable
- Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected devices
- Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Supports Tripp Lite's WatchDog software application (requires optional WATCHDOGSW)
- Slot for Network Management Card options; Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- Emergency Power Off (EPO) interface with cable
- Multi-function audible alarms and set of 5 front panel LEDs
- Network-grade AC surge suppression
Specifications
OVERVIEW
UPC Code | 037332120311 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 15.4A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C20 inlet |
UPS Input Connection Description | User supplies input cabling with C19 output connection |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.25 |
Output Capacity Details | Output is reduced to 1500W maximum with 2 or more external battery packs |
Power Factor | 0.75 |
Nominal Voltage Details | 230v nominal inverter output voltage |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -19% +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 3 C13 to C14 output power cables |
Load Management Receptacles | Three switchable two-outlet C13 load banks |
Output Circuit Breakers | 10A (x2) - each breaker protects 4 C13 outlets each, C19 is unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) C13; (1) C19 |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4 min. (2250W) |
Runtime Half Load (min.) | 14 min. (1125W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC54 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 282V |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 177 and 199 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 151 and 176 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 305 |
Primary UPS Height (mm) | 361 |
Primary UPS Width (mm) | 234 |
Shipping Dimensions (hwd / in.) | 19.90 x 15.10 x 16.10 |
Shipping Weight (lbs.) | 67.80 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 14.2 x 9.2 x 12 |
UPS Power Module Weight (kg) | 27.67 |
UPS Power Module Weight (lbs.) | 61 |
Unit Weight (lbs.) | 53.4000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 94% |
Audible Noise | Audible Noise < 47dBA At Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | 2 USB and 2 DB9 cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 151 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP48V27-2US | External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) |
![]() |
BP48V60RT-3U | External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV20 | 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUBHV201U | 200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Tripp Lite Products – Cooling; KVM; PDUs; Power Inverters; UPS Systems |
WEXT2K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
WEXT3K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; UPS |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images