Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD
Part Number: SRCOOL3KDISPBKT New
Allows secure display of SRCOOL3KTP’s color touchscreen LCD on your EIA-standard 19 in. rack enclosure.
- Requires SRCOOL3KTP top-of-rack precision cooling air conditioner
- Metal bracket mounts SRCOOL3KTP’s LCD to your 19 in. rack cabinet
- Includes right-angle DB9 attachment for connecting cabling
- Features magnetic backing for secure attachment to your rack’s surface
- Rigorous steel construction with black powder coating to match your rack’s appearance
- 5-year limited warranty
Features
Display Bracket Rack Accessory for SRCOOL3KTP Top-of-Rack Air Conditioner
This rugged steel bracket with black powder coating mounts the SRCOOL3KTP’s included touchscreen LCD to your EIA-standard 19-inch rack enclosure. It features a strong magnetic backing that securely attaches the LCD to your rack. A right-angle DB9 connector is included for connecting the LCD to power.
System Requirements
- SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner
- EIA-standard 19 in. rack enclosure
Package Includes
- SRCOOL3KDISPBKT Mounting Bracket
- Right-angle DB9 connector
- (4) Fastening screws
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332276810 |
Accessory Type | Mounting Bracket |
Accessory Class | Cooling Accessories |
PHYSICAL
Color | Black |
Material of Construction | Powder-coated steel |
Included Mounting Accessories | Supplied fasteners secure LCD panel to mount |
Unit Dimensions (hwd / in.) | 8.030 x 12.360 x 2.770 |
Unit Weight (lbs.) | 3.34 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
APPLICATIONS
Used With | Third-party EIA-compliant rack enclosures |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCOOL3KTP | Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U |
Documents & Downloads
Product Literature
Product Images