Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
7.4kW Single-Phase Local Metered PDU, 230V Outlets (2-C19, 16-C13), IEC-309 230V 32A Blue, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA
Part Number: PDUMH32HV
- Local Metered single phase 32A 230V 2U horizontal rackmount PDU
- Set of 2 current meters reports current in amps for each output load bank
- Attached 12-ft. (3.66 m) cord with IEC-309 32A (2P+E) input plug
- 18 total 230V outlets (2 C19, 16 C13)
- Reversible housing, 12.5 in. / 31.75cm depth
- TAA Compliant
- 2-year limited warranty
Features
- 32A single phase 230V Local Metered Power Distribution Unit / PDU
- Set of two lighted current meters separately report power consumption in amps for each output load bank
- Attached IEC-309 32A (2P+E) input plug with 12-ft. (3.66 m) line cord
- 2U horizontal rackmount format installs in two rack spaces
- 18 total 230V outlets (2 C19, 16 C13)
- Outlets are arranged in two separately breakered and local metered 16A load banks (each with 8 C13 and 1 C19 outlet)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Front-panel grounding lug
- Included cord retention brackets
Specifications
OVERVIEW
UPC Code | 037332159045 |
PDU Type | Local Metered |
INPUT
PDU Input Voltage | 230 |
Recommended Electrical Service | Single-phase 32A 230V service |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (2) C19 |
Output Nominal Voltage | 230V |
Overload Protection | Two 20A circuit breakers protect 9 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital meters continuously report output current for breakered load bank; Bank 1 (Upper row of 9 outlets), Bank 2 (Lower row of 9 outlets) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.80 x 16.80 x 19.30 |
Shipping Weight (lbs.) | 14.70 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; GOST (Russia); UL 62368-1 |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-5 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack |
![]() |
P004-004 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P004-006 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P004-006-2C13 | C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-002-2C13 | Splitter Cable, Heavy-Duty, C20 to 2x C13 - 15A, 100-250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P036-006-2C19 | Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images