--- Choose a new product to compare ---
0DT60002 103007018-5591 2-9USTAND 2POSTRMKITHD 2POSTRMKITMB 2POSTRMKITWM 48VDCSPLITTER 4POSTRAILKIT 4POSTRAILKIT1U 4POSTRAILKITHD 4POSTRAILKITWM 4POSTRAILSM 9PXM08SEBM 9PXM08SEBM-C 9PXM12SEBM 9PXM12SEBM-C 9PXMCAS 9PXMCHGR 9PXMFAK 9PXMRK2 9PXMSPPM 9PXPPDM1 9PXPPDM1G2 9PXPPDM2 9PXPPDM2G2 9PXTFMR5G2 APSRM4 B013-330 B015-000 B018-000-1P5 B019-000 B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B090-A9F B090-A9F-X B090-A9M B110-DIN-02 B110-SP-HDMI B127A-1A1-BCBH BINTSYS BP-260 BP12V36 BP12V54 BP12V82 BPEXT481 CLAMPUSBLK CLAMPUSW CSHANDLEKIT CSHANDLEKIT2 CT120 DM80COVER DMA1327SD DMACUSB DMCCASTER DMUDSC DMWP811VESAMW EBMCBL48RT EBMCBL72 HCBATTERYCABLE HCFLUSHRUI HC REMOTE HCTHERMISTOR HGOUTLETCVR MBP11K208 MBP11K208G2 MBP6K208 MBP6K208G2 MBP6KIECG2 N060-001 N060-002 N060-004 N206-WK01-IND N234-MI-1005 N237-F18N-WHSH N237-P18N-WHSH N237A-F18N-WHSH N237A-P18N-WHSH N2LOCK-010-YW N2LOCK-KEY-RD N2LPLUG-010-YW N785-CH12 N785-CH75W-AC N785-CH75W-DC NCM-DIN01-02 NCM-DIN02-02 NRFP-BRKT P350-10N-10 P352-07N-100 P568-000-LOCK P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10 PDU4PKIT PDUMVROTATEBRKT PDUSIDEBRKT PLC13BK PLC13BL PLC13RD PLC14YW PLC19BK PLC19BL PLC19RD PLC20YW PSCLAMP PSCLAMP2 PSHGCOVERKIT RK2PA RK2PC RK4PRS SC-G0220M SC240RT SR16SHELF SR1UBRUSH SR1UCAGE SR1UCAGEREAR SR1UPANEL10 SR1UPANEL10W SR1UPANEL200 SR1UPANEL50 SR1UPNLTEMP SR2319ADAPT SR2UCAGE SR2UCAGEREAR SR3UCAGE SR3UCAGEREAR SR42SIDE SR42SIDEPT SR48SIDE SR50SIDE4PHD SR52SIDE4PHD SRBOLTDOWN SRBRUSHWM SRCAGENUT5MM SRCAGENUTS SRCAGENUTS1224 SRCASTER SRCASTERHDKIT SRCOLOKIT42U SRCOLOKIT42UDP SRCOLOKIT45U SRCOLOKIT45UDP SRCOLOKIT48U SRCOLOKIT48UDP SRCOMBO SRCOMBO4 SRCOMBO4SFIC SRCOOL7KDUCT SRCOOLDXRWLTKIT SRCOOLLONGPKIT SRCOOLMVKIT SRCOOLNET2LX SRCOOLNETLX SRCOOLTMVENT SRCOOLTPDUCT SRDINRAIL2U SRDRAWER2U SRDRAWER4U SRDUCTN7009 SREXTENDER SRFAN1U SRFAN1UTEMP SRFAN3U SRFAN3UDCTEMP SRFAN3UTEMP SRFANROOF SRFANROOFDP SRFANROOFDPWD SRFANROOFWD SRFANTRAY6 SRFANTRAY9 SRFANWM SRFILTER SRGP1KO SRGP2KO SRGP3RM SRGP4PLASTIC SRGROUND SRGROUND25 SRGROUNDPANELBC SRHANDLE1 SRHANDLE2 SRHANDLE3 SRHANDLE4 SRHANDLESFIC SRLCDMOUNT SRPAGODAROOF SRPDU2PBRKT SRPDU4PHDBRKT SRRAILDPTH1U SRRAILDPTH2U SRSCREWS SRSEHOOD SRSHELF2P SRSHELF2P1U SRSHELF2P1USHRT SRSHELF2P1UTM SRSHELF2PCENTER SRSHELF2PDP SRSHELF2PTM SRSHELF2PUNIV SRSHELF2PX2 SRSHELF4PHD SRSHELF4PHDTM SRSHELF4PHDVENT SRSHELF4PKYBD SRSHELF4PSL SRSHELF4PSLHD SRSHELF4PSLVENT SRSHELFKBD SRSKIRT SRSKIRTEU SRSTABILIZE SRSWITCH SRSWITCHDUCT SRTH12UB SRTH6UB SRTHERMDUCT SRVRTBAR SRVRTBAR45SGL SRVRTBAR48SGL SRVRTBARSGL SRWCOMBO SRWSHELF4P1U SRXFAN3U SRXFANWM SRXUPANEL SU5000XFMRT2U20 SU6000RT4UHVPM SU6000XFMR2U SU6000XFMR2UTAA SUBB130 SUBB320 SUPDMB20KHW SUPDMB6KHW SUPDMB710 SUPDMB710IEC SUPDMBP6K SUTFMR SUWL520C-5 T014-001 T050-001-USB-A U261-001-BT4 U2BLOCK-A-KEY U2BLOCK-A10-RD U442-DOCK20-VMB UNIPLUGINT UPSHDEARKIT UPSWM
103007018-5591
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
3.460 x 4.000 x 1.690
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
OUTPUT
BATTERY
ENVIRONMENTAL
WARRANTY & SUPPORT
--- Choose a new product to compare ---
0DT60002 2-9USTAND 2POSTRMKITHD 2POSTRMKITMB 2POSTRMKITWM 48VDCSPLITTER 4POSTRAILKIT 4POSTRAILKIT1U 4POSTRAILKITHD 4POSTRAILKITWM 4POSTRAILSM 9PXM08SEBM 9PXM08SEBM-C 9PXM12SEBM 9PXM12SEBM-C 9PXMCAS 9PXMCHGR 9PXMFAK 9PXMRK2 9PXMSPPM 9PXPPDM1 9PXPPDM1G2 9PXPPDM2 9PXPPDM2G2 9PXTFMR11 9PXTFMR5G2 APSRM4 B013-330 B015-000 B018-000-1P5 B019-000 B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B090-A9F B090-A9F-X B090-A9M B110-DIN-02 B110-SP-HDMI B127A-1A1-BCBH BINTSYS BP-260 BP12V36 BP12V54 BP12V82 BPEXT481 CLAMPUSBLK CLAMPUSW CSHANDLEKIT CSHANDLEKIT2 CT120 DM80COVER DMA1327SD DMACUSB DMCCASTER DMUDSC DMWP811VESAMW EBMCBL48RT EBMCBL72 HCBATTERYCABLE HCFLUSHRUI HC REMOTE HCTHERMISTOR HGOUTLETCVR MBP11K208 MBP11K208G2 MBP6K208 MBP6K208G2 MBP6KIECG2 N060-001 N060-002 N060-004 N206-WK01-IND N234-MI-1005 N237-F18N-WHSH N237-P18N-WHSH N237A-F18N-WHSH N237A-P18N-WHSH N2LOCK-010-YW N2LOCK-KEY-RD N2LPLUG-010-YW N785-CH12 N785-CH75W-AC N785-CH75W-DC NCM-DIN01-02 NCM-DIN02-02 NRFP-BRKT P350-10N-10 P352-07N-100 P568-000-LOCK P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10 PDU4PKIT PDUMVROTATEBRKT PDUSIDEBRKT PLC13BK PLC13BL PLC13RD PLC14YW PLC19BK PLC19BL PLC19RD PLC20YW PSCLAMP PSCLAMP2 PSHGCOVERKIT RK2PA RK2PC RK4PRS SC-G0220M SC240RT SR16SHELF SR1UBRUSH SR1UCAGE SR1UCAGEREAR SR1UPANEL10 SR1UPANEL10W SR1UPANEL200 SR1UPANEL50 SR1UPNLTEMP SR2319ADAPT SR2UCAGE SR2UCAGEREAR SR3UCAGE SR3UCAGEREAR SR42SIDE SR42SIDEPT SR48SIDE SR50SIDE4PHD SR52SIDE4PHD SRBOLTDOWN SRBRUSHWM SRCAGENUT5MM SRCAGENUTS SRCAGENUTS1224 SRCASTER SRCASTERHDKIT SRCOLOKIT42U SRCOLOKIT42UDP SRCOLOKIT45U SRCOLOKIT45UDP SRCOLOKIT48U SRCOLOKIT48UDP SRCOMBO SRCOMBO4 SRCOMBO4SFIC SRCOOL7KDUCT SRCOOLDXRWLTKIT SRCOOLLONGPKIT SRCOOLMVKIT SRCOOLNET2LX SRCOOLNETLX SRCOOLTMVENT SRCOOLTPDUCT SRDINRAIL2U SRDRAWER2U SRDRAWER4U SRDUCTN7009 SREXTENDER SRFAN1U SRFAN1UTEMP SRFAN3U SRFAN3UDCTEMP SRFAN3UTEMP SRFANROOF SRFANROOFDP SRFANROOFDPWD SRFANROOFWD SRFANTRAY6 SRFANTRAY9 SRFANWM SRFILTER SRGP1KO SRGP2KO SRGP3RM SRGP4PLASTIC SRGROUND SRGROUND25 SRGROUNDPANELBC SRHANDLE1 SRHANDLE2 SRHANDLE3 SRHANDLE4 SRHANDLESFIC SRLCDMOUNT SRPAGODAROOF SRPDU2PBRKT SRPDU4PHDBRKT SRRAILDPTH1U SRRAILDPTH2U SRSCREWS SRSEHOOD SRSHELF2P SRSHELF2P1U SRSHELF2P1USHRT SRSHELF2P1UTM SRSHELF2PCENTER SRSHELF2PDP SRSHELF2PTM SRSHELF2PUNIV SRSHELF2PX2 SRSHELF4PHD SRSHELF4PHDTM SRSHELF4PHDVENT SRSHELF4PKYBD SRSHELF4PSL SRSHELF4PSLHD SRSHELF4PSLVENT SRSHELFKBD SRSKIRT SRSKIRTEU SRSTABILIZE SRSWITCH SRSWITCHDUCT SRTH12UB SRTH6UB SRTHERMDUCT SRVRTBAR SRVRTBAR45SGL SRVRTBAR48SGL SRVRTBARSGL SRWCOMBO SRWSHELF4P1U SRXFAN3U SRXFANWM SRXUPANEL SU5000XFMRT2U20 SU6000RT4UHVPM SU6000XFMR2U SU6000XFMR2UTAA SUBB130 SUBB320 SUPDMB20KHW SUPDMB6KHW SUPDMB710 SUPDMB710IEC SUPDMBP6K SUTFMR SUWL520C-5 T014-001 T050-001-USB-A U261-001-BT4 U2BLOCK-A-KEY U2BLOCK-A10-RD U442-DOCK20-VMB UNIPLUGINT UPSHDEARKIT UPSWM
9PXTFMR11
Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.600
Primary Form Factor
Rackmount; Tower
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
Input Plug Type
Hard-wire
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans
ADVANCED DEPOT EXCHANGE
Service Part Number: 9SW5Y-11000UC Expedited parts coverage for 5 years Parts, electronics and UPS batteries coverage Next business day shipping Technical support ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)
2 YEAR UPGRADE: WUN72XXX-11000UC On-site expedited parts and labor coverage for first 2 years Parts, electronics and UPS batteries coverage Eaton on-site labor coverage 24x7 coverage, next day response Next day shipping Technical support 3 YEAR FLEX PLAN: FLN73XXX-11000UC
On-site parts and labor coverage for years 3 to 5 Parts, electronics and UPS batteries coverage 24x7 on-site labor coverage, next day repsonse Next day shipping Technical support
--- Choose a new product to compare ---
0DT60002 2-9USTAND 2POSTRMKITHD 2POSTRMKITMB 2POSTRMKITWM 48VDCSPLITTER 4POSTRAILKIT 4POSTRAILKIT1U 4POSTRAILKITHD 4POSTRAILKITWM 4POSTRAILSM 9PXM08SEBM 9PXM08SEBM-C 9PXM12SEBM 9PXM12SEBM-C 9PXMCAS 9PXMCHGR 9PXMFAK 9PXMRK2 9PXMSPPM 9PXPPDM1 9PXPPDM1G2 9PXPPDM2 9PXPPDM2G2 9PXTFMR11G2 9PXTFMR5G2 APSRM4 B013-330 B015-000 B018-000-1P5 B019-000 B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B090-A9F B090-A9F-X B090-A9M B110-DIN-02 B110-SP-HDMI B127A-1A1-BCBH BINTSYS BP-260 BP12V36 BP12V54 BP12V82 BPEXT481 CLAMPUSBLK CLAMPUSW CSHANDLEKIT CSHANDLEKIT2 CT120 DM80COVER DMA1327SD DMACUSB DMCCASTER DMUDSC DMWP811VESAMW EBMCBL48RT EBMCBL72 HCBATTERYCABLE HCFLUSHRUI HC REMOTE HCTHERMISTOR HGOUTLETCVR MBP11K208 MBP11K208G2 MBP6K208 MBP6K208G2 MBP6KIECG2 N060-001 N060-002 N060-004 N206-WK01-IND N234-MI-1005 N237-F18N-WHSH N237-P18N-WHSH N237A-F18N-WHSH N237A-P18N-WHSH N2LOCK-010-YW N2LOCK-KEY-RD N2LPLUG-010-YW N785-CH12 N785-CH75W-AC N785-CH75W-DC NCM-DIN01-02 NCM-DIN02-02 NRFP-BRKT P350-10N-10 P352-07N-100 P568-000-LOCK P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10 PDU4PKIT PDUMVROTATEBRKT PDUSIDEBRKT PLC13BK PLC13BL PLC13RD PLC14YW PLC19BK PLC19BL PLC19RD PLC20YW PSCLAMP PSCLAMP2 PSHGCOVERKIT RK2PA RK2PC RK4PRS SC-G0220M SC240RT SR16SHELF SR1UBRUSH SR1UCAGE SR1UCAGEREAR SR1UPANEL10 SR1UPANEL10W SR1UPANEL200 SR1UPANEL50 SR1UPNLTEMP SR2319ADAPT SR2UCAGE SR2UCAGEREAR SR3UCAGE SR3UCAGEREAR SR42SIDE SR42SIDEPT SR48SIDE SR50SIDE4PHD SR52SIDE4PHD SRBOLTDOWN SRBRUSHWM SRCAGENUT5MM SRCAGENUTS SRCAGENUTS1224 SRCASTER SRCASTERHDKIT SRCOLOKIT42U SRCOLOKIT42UDP SRCOLOKIT45U SRCOLOKIT45UDP SRCOLOKIT48U SRCOLOKIT48UDP SRCOMBO SRCOMBO4 SRCOMBO4SFIC SRCOOL7KDUCT SRCOOLDXRWLTKIT SRCOOLLONGPKIT SRCOOLMVKIT SRCOOLNET2LX SRCOOLNETLX SRCOOLTMVENT SRCOOLTPDUCT SRDINRAIL2U SRDRAWER2U SRDRAWER4U SRDUCTN7009 SREXTENDER SRFAN1U SRFAN1UTEMP SRFAN3U SRFAN3UDCTEMP SRFAN3UTEMP SRFANROOF SRFANROOFDP SRFANROOFDPWD SRFANROOFWD SRFANTRAY6 SRFANTRAY9 SRFANWM SRFILTER SRGP1KO SRGP2KO SRGP3RM SRGP4PLASTIC SRGROUND SRGROUND25 SRGROUNDPANELBC SRHANDLE1 SRHANDLE2 SRHANDLE3 SRHANDLE4 SRHANDLESFIC SRLCDMOUNT SRPAGODAROOF SRPDU2PBRKT SRPDU4PHDBRKT SRRAILDPTH1U SRRAILDPTH2U SRSCREWS SRSEHOOD SRSHELF2P SRSHELF2P1U SRSHELF2P1USHRT SRSHELF2P1UTM SRSHELF2PCENTER SRSHELF2PDP SRSHELF2PTM SRSHELF2PUNIV SRSHELF2PX2 SRSHELF4PHD SRSHELF4PHDTM SRSHELF4PHDVENT SRSHELF4PKYBD SRSHELF4PSL SRSHELF4PSLHD SRSHELF4PSLVENT SRSHELFKBD SRSKIRT SRSKIRTEU SRSTABILIZE SRSWITCH SRSWITCHDUCT SRTH12UB SRTH6UB SRTHERMDUCT SRVRTBAR SRVRTBAR45SGL SRVRTBAR48SGL SRVRTBARSGL SRWCOMBO SRWSHELF4P1U SRXFAN3U SRXFANWM SRXUPANEL SU5000XFMRT2U20 SU6000RT4UHVPM SU6000XFMR2U SU6000XFMR2UTAA SUBB130 SUBB320 SUPDMB20KHW SUPDMB6KHW SUPDMB710 SUPDMB710IEC SUPDMBP6K SUTFMR SUWL520C-5 T014-001 T050-001-USB-A U261-001-BT4 U2BLOCK-A-KEY U2BLOCK-A10-RD U442-DOCK20-VMB UNIPLUGINT UPSHDEARKIT UPSWM
New
9PXTFMR11G2
9PX G2 10kVA 120V Step-Down Transformer - 8 NEMA 5-20R and 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
5.120 x 17.300 x 27.400
Primary Form Factor
Rackmount; Tower
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
Input Plug Type
Hard-wire
OUTPUT
Individually Controllable Load Banks
No
Output Capacity (VA)
10000
Output Capacity (kVA)
10
Output Capacity (Watts)
10000
Output Capacity (kW)
10
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-20R; (2) L14-30R
BATTERY
Expandable Runtime
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans
ADVANCED DEPOT EXCHANGE
Service Part Number: 9SW5Y-11000UC Expedited parts coverage for 5 years Parts, electronics and UPS batteries coverage Next business day shipping Technical support ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)
2 YEAR UPGRADE: WUN72XXX-11000UC On-site expedited parts and labor coverage for first 2 years Parts, electronics and UPS batteries coverage Eaton on-site labor coverage 24x7 coverage, next day response Next day shipping Technical support 3 YEAR FLEX PLAN: FLN73XXX-11000UC
On-site parts and labor coverage for years 3 to 5 Parts, electronics and UPS batteries coverage 24x7 on-site labor coverage, next day repsonse Next day shipping Technical support
--- Choose a new product to compare ---
0DT60002 2-9USTAND 2POSTRMKITHD 2POSTRMKITMB 2POSTRMKITWM 48VDCSPLITTER 4POSTRAILKIT 4POSTRAILKIT1U 4POSTRAILKITHD 4POSTRAILKITWM 4POSTRAILSM 9PXM08SEBM 9PXM08SEBM-C 9PXM12SEBM 9PXM12SEBM-C 9PXMCAS 9PXMCHGR 9PXMFAK 9PXMRK2 9PXMSPPM 9PXPPDM1 9PXPPDM1G2 9PXPPDM2 9PXPPDM2G2 9PXTFMR5 9PXTFMR5G2 APSRM4 B013-330 B015-000 B018-000-1P5 B019-000 B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B090-A9F B090-A9F-X B090-A9M B110-DIN-02 B110-SP-HDMI B127A-1A1-BCBH BINTSYS BP-260 BP12V36 BP12V54 BP12V82 BPEXT481 CLAMPUSBLK CLAMPUSW CSHANDLEKIT CSHANDLEKIT2 CT120 DM80COVER DMA1327SD DMACUSB DMCCASTER DMUDSC DMWP811VESAMW EBMCBL48RT EBMCBL72 HCBATTERYCABLE HCFLUSHRUI HC REMOTE HCTHERMISTOR HGOUTLETCVR MBP11K208 MBP11K208G2 MBP6K208 MBP6K208G2 MBP6KIECG2 N060-001 N060-002 N060-004 N206-WK01-IND N234-MI-1005 N237-F18N-WHSH N237-P18N-WHSH N237A-F18N-WHSH N237A-P18N-WHSH N2LOCK-010-YW N2LOCK-KEY-RD N2LPLUG-010-YW N785-CH12 N785-CH75W-AC N785-CH75W-DC NCM-DIN01-02 NCM-DIN02-02 NRFP-BRKT P350-10N-10 P352-07N-100 P568-000-LOCK P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10 PDU4PKIT PDUMVROTATEBRKT PDUSIDEBRKT PLC13BK PLC13BL PLC13RD PLC14YW PLC19BK PLC19BL PLC19RD PLC20YW PSCLAMP PSCLAMP2 PSHGCOVERKIT RK2PA RK2PC RK4PRS SC-G0220M SC240RT SR16SHELF SR1UBRUSH SR1UCAGE SR1UCAGEREAR SR1UPANEL10 SR1UPANEL10W SR1UPANEL200 SR1UPANEL50 SR1UPNLTEMP SR2319ADAPT SR2UCAGE SR2UCAGEREAR SR3UCAGE SR3UCAGEREAR SR42SIDE SR42SIDEPT SR48SIDE SR50SIDE4PHD SR52SIDE4PHD SRBOLTDOWN SRBRUSHWM SRCAGENUT5MM SRCAGENUTS SRCAGENUTS1224 SRCASTER SRCASTERHDKIT SRCOLOKIT42U SRCOLOKIT42UDP SRCOLOKIT45U SRCOLOKIT45UDP SRCOLOKIT48U SRCOLOKIT48UDP SRCOMBO SRCOMBO4 SRCOMBO4SFIC SRCOOL7KDUCT SRCOOLDXRWLTKIT SRCOOLLONGPKIT SRCOOLMVKIT SRCOOLNET2LX SRCOOLNETLX SRCOOLTMVENT SRCOOLTPDUCT SRDINRAIL2U SRDRAWER2U SRDRAWER4U SRDUCTN7009 SREXTENDER SRFAN1U SRFAN1UTEMP SRFAN3U SRFAN3UDCTEMP SRFAN3UTEMP SRFANROOF SRFANROOFDP SRFANROOFDPWD SRFANROOFWD SRFANTRAY6 SRFANTRAY9 SRFANWM SRFILTER SRGP1KO SRGP2KO SRGP3RM SRGP4PLASTIC SRGROUND SRGROUND25 SRGROUNDPANELBC SRHANDLE1 SRHANDLE2 SRHANDLE3 SRHANDLE4 SRHANDLESFIC SRLCDMOUNT SRPAGODAROOF SRPDU2PBRKT SRPDU4PHDBRKT SRRAILDPTH1U SRRAILDPTH2U SRSCREWS SRSEHOOD SRSHELF2P SRSHELF2P1U SRSHELF2P1USHRT SRSHELF2P1UTM SRSHELF2PCENTER SRSHELF2PDP SRSHELF2PTM SRSHELF2PUNIV SRSHELF2PX2 SRSHELF4PHD SRSHELF4PHDTM SRSHELF4PHDVENT SRSHELF4PKYBD SRSHELF4PSL SRSHELF4PSLHD SRSHELF4PSLVENT SRSHELFKBD SRSKIRT SRSKIRTEU SRSTABILIZE SRSWITCH SRSWITCHDUCT SRTH12UB SRTH6UB SRTHERMDUCT SRVRTBAR SRVRTBAR45SGL SRVRTBAR48SGL SRVRTBARSGL SRWCOMBO SRWSHELF4P1U SRXFAN3U SRXFANWM SRXUPANEL SU5000XFMRT2U20 SU6000RT4UHVPM SU6000XFMR2U SU6000XFMR2UTAA SUBB130 SUBB320 SUPDMB20KHW SUPDMB6KHW SUPDMB710 SUPDMB710IEC SUPDMBP6K SUTFMR SUWL520C-5 T014-001 T050-001-USB-A U261-001-BT4 U2BLOCK-A-KEY U2BLOCK-A10-RD U442-DOCK20-VMB UNIPLUGINT UPSHDEARKIT UPSWM
9PXTFMR5
Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Primary Form Factor
Rackmount; Tower
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
L6-30P
Input Plug Type
NEMA L6-30P
UPS Input Cord Length (ft.)
3
OUTPUT
Individually Controllable Load Banks
No
Output Receptacles
(18) 5-20R
BATTERY
Expandable Runtime
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty