Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Floor
Degrees of Motion
360° Rotate
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
150
Number of Displays
1
Unit Dimensions (hwd / in.)
81.500 x 32.600 x 27.600
Unit Weight (lbs.)
46.2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3770AMUL

Safe-IT Heavy-Duty Rolling Cart for 37" to 70" Displays, UL Certified, Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
PHYSICAL
Color
Black
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400
Motion
Full
Mounting Location
Floor
Degrees of Motion
360° Rotate
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
154
Number of Displays
1
Unit Dimensions (hwd / in.)
84.250 x 40.550 x 38.840
Unit Weight (lbs.)
58.4
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
Product Certifications
CAN/CSA C22.2; UL 1678
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3770ROT

Rolling TV/Monitor Cart for 37” to 70” Flat-Screen Displays, Rotating Portrait/Landscape Mount

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 300x300; 350x350; 400x200; 400x400; 600x200; 600x400
Motion
Full
Mounting Location
Floor
Degrees of Motion
360° Rotate
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
154
Number of Displays
1
Unit Dimensions (hwd / in.)
64.200 x 36.200 x 27.600
Unit Weight (lbs.)
54.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3780HDS

Heavy-Duty Streamline Digital Signage Stand for 37” to 80” Flat-Panel Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400
 
Mounting Location
Floor
 
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
80
Maximum Weight Capacity (lbs.)
220
Number of Displays
1
Unit Dimensions (hwd / in.)
67.560 x 26.500 x 21.800
Unit Weight (lbs.)
31.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
Yes
Built-in Cable Management
No
Pre-Installed Casters
No
Leveling Feet
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.