--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-16X16 N48LSM-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0144-6 N600D-0288-6 N600D-0576-6 N600D-0648-54 N600D-1152-6 N600H-0072-3 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N48LSM-16X16
Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OM4
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Multimode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(16) 12F MTP/MPO (MALE)
Side B - Connector 1
(16) 12F MTP/MPO (MALE)
Endface Polish
PC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Gray
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
8
Total Number of Ports
32
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.0 dB / km
Attenuation @ 1300NM
1.0 dB / km
Insertion Loss
≤ 0.35 dB
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-32X32 N48LSS-16X16 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0144-6 N600D-0288-6 N600D-0576-6 N600D-0648-54 N600D-1152-6 N600H-0072-3 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N48LSS-16X16
Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 16 x 16 Ports, 1U
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OS2
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(16) 12F MTP/MPO (MALE)
Side B - Connector 1
(16) 12F MTP/MPO (MALE)
Endface Polish
APC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Black
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
8
Total Number of Ports
32
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1310nm; 1550nm
Insertion Loss
≤ 0.70 dB
Attenuation @ 1310NM
0.36 dB / km
Attenuation @ 1550NM
0.22 dB / km
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-32X32 N48LSS-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0144-6 N600D-0288-6 N600D-0576-6 N600D-0648-54 N600D-1152-6 N600H-0072-3 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N48LSS-32X32
Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 32 x 32 Ports, 1U
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OS2
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
64
Side A - Connector 1
(32) 12F MTP/MPO (MALE)
Side B - Connector 1
(32) 12F MTP/MPO (MALE)
Endface Polish
APC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Black
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
8
Total Number of Ports
64
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1310nm; 1550nm
Insertion Loss
≤ 0.70 dB
Attenuation @ 1310NM
0.36 dB / km
Attenuation @ 1550NM
0.22 dB / km
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Select ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0144-6 N600D-0288-6 N600D-0576-6 N600D-0648-54 N600D-1152-6 N600H-0072-3 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24