Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New TAA RBC12V100ET

External 12V DC 100AH Battery Module for 120V AC Extreme Temperature Network UPS, TAA

More Info
Check Prices
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime Description
Multiple RBC12V100ET can be combined in a series configuration to match the 24V or 48V DC system voltage of the Extreme Temperature Network UPS. Configure additional battery strings in series-parallel configuration for increased runtime (See manual for more information).
DC System Voltage (VDC)
12
Typical Battery Lifespan
3 - 5 years, depending on host UPS operating conditions
Capacity (Ah)
100
PHYSICAL
Unit Dimensions (hwd / in.)
8.410 x 12.150 x 6.650
Unit Weight (lbs.)
66.560
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
18-month limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
INPUT
 
ENVIRONMENTAL
 
 
New TAA RBC12V55ET

External 12V DC 55AH Battery Module for 120V AC Extreme Temperature Network UPS, TAA

More Info
Check Prices
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime Description
Multiple RBC12V55ET can be combined in a series configuration to match 24V or 48V of the Extreme Temperature Network Class UPS DC system. Configure additional battery strings in series-parallel configuration for increased runtime (See manual for more information)
DC System Voltage (VDC)
12
Typical Battery Lifespan
3 - 5 years, depending on host UPS operating conditions
Capacity (Ah)
55
PHYSICAL
Unit Dimensions (hwd / in.)
8.120 x 8.980 x 5.450
Unit Weight (lbs.)
39.45
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
18-month limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
INPUT
Input Phase
Single-Phase
ENVIRONMENTAL
Relative Humidity
0 - 95% non-condensing
Operating Elevation
0 - 10,000

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.