Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA SM2200RMDVTAA

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 3U, 120/230V input, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A (120V), 10A (230V)
Nominal Input Voltage(s) Supported
120V AC; 230V AC
UPS Input Connection Type
C20 inlet
UPS Input Connection Description
C20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16)
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
6
Maximum Input Amps
16
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
12 min. (1920W)
Runtime Half Load (min.)
30 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (internal batteries)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC49-DV  (quantity 2 required)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 148 (120V)
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108 (120V)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
340
AC Suppression Response Time
Instantaneous
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
4 post rackmount full-depth ( 4POSTRAILKIT )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
82
Minimum Required Rack Depth with External Battery Pack (in.)
32.25
Minimum Required Rack Depth without External Battery Pack (cm)
77
Minimum Required Rack Depth without External Battery Pack (in.)
30.25
Primary UPS Depth (mm)
641
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.25 x 17.5 x 25.25
UPS Power Module Weight (kg)
47.29
UPS Power Module Weight (lbs.)
104.25
Unit Dimensions (hwd / in.)
5.250 x 17.750 x 25.250
Unit Weight (lbs.)
104.2500
Mounting Details
Complete installation accessories available for 2 post, 4 post and tower installation
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
347
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
894
Audible Noise
45 dBA maximum, front side 1m
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
89 (120V), 170 (230V)
High Voltage Transfer to Battery Power (Setpoint)
148 (120V), 286 (230V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
 
 
 
SMART1500PSGLCD

1500VA 900W 120V Pure Sine Wave Gaming UPS Battery Backup - LCD, AVR, RGB LEDs, USB Charging, Power Saving

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
 
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
5
Maximum Input Amps
12
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
 
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
120V (±10%)
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(10) 5-15R
Individually Controllable Load Banks
No
Output Voltage Regulation (Line Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
5 UPS outlets, 5 surge-only outlets
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (900W)
Runtime Half Load (min.)
10 min. (450W)
Expandable Runtime
Yes
 
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
7 hours from 10% to 90%
 
 
 
Expandable Runtime Description
Extended runtime supported via optional external battery pack (limit 1)
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 97V and overvoltages up to 145V
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10.3%
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
USER INTERFACE, ALERTS & CONTROLS
Switches
Off/On button; Mute button; Up/Down button
Alarm Cancel Operation
Alarm mute operation supported
Audible Alarm
Audible alarm indicates Battery Mode Full Charge (sounds every 10 seconds), Battery Mode Low Charge (Sounds every 1 second), Replace Battery (Sounds every 2 seconds), Fault (Sounds continuously)
 
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION Input voltage, Input frequency, Battery voltage, Battery capacity, Estimated runtime, Output voltage, Output frequency, Output watts, Output load %, Master outlet power consumption (watts), Detachable LCD module battery voltage and Firmware revision; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable and LED lighting configurations; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
316
AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Tower
 
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
 
 
 
 
 
 
Primary UPS Depth (mm)
430
Primary UPS Height (mm)
280
Primary UPS Width (mm)
105
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
11.024 x 4.134 x 16.929
UPS Power Module Weight (kg)
13.27
UPS Power Module Weight (lbs.)
29.26
Unit Dimensions (hwd / in.)
11.024 x 4.134 x 16.929
Unit Weight (lbs.)
29.260
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
>96%
 
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
 
Communications Interface
USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
6ms typical, 10ms max
Low Voltage Transfer to Battery Power (Setpoint)
97V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
 
APPLICATIONS
UPS Applications
Home/Office Desktop; High-End Desktop/Small Network; Audio/Video; Computer Gaming; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SMART1524ET

120VAC 24VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire, TAA

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
22A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
Protected Line, Neutral and Ground hardwire input terminals; Includes strain relief
Input Circuit Breakers
30A breaker
 
Maximum Input Amps
22
Recommended Electrical Service
120V AC
OUTPUT
Output Capacity (VA)
2000
Output Capacity (kVA)
2
Output Capacity (Watts)
1600
Output Capacity (kW)
1.6
Power Factor
0.8
Frequency Compatibility
50 / 60 Hz
 
Output Voltage Regulation (Battery Mode)
120V (±4%)
 
Output AC Waveform (AC Mode)
Pure Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
Output Voltage Regulation (Line Mode)
120V (-14% / +8%) Factory setting, adjustable
 
Output Capacity Details
Maximum output capacity is temperature dependent: 1600W (-40 to 55° C) / 1200W (55 to 75° C) and 1000W (75 to 80° C)
Output Receptacle Details
Protected Line, Neutral and Ground hardwire output terminals; Includes strain relief
Output Circuit Breakers
30A breaker
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
43
Runtime Half Load (min.)
113
Expandable Runtime
Yes
 
DC System Voltage (VDC)
24V DC
 
 
 
 
Expandable Runtime Description
Requires 24V battery bank configured from a combination of  RBC12V55ET  (sold separately) or  RBC12V100ET  (sold separately) Extreme Temperature Battery modules based on runtime requirements. Supports up to 24V 200AH maximum capacity. Includes installable Anderson PA75 compatible DC connector kit; DC Battery cabling and fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
Typical Battery Runtime
Above runtimes of full-load (2000VA/1600W) and half-load (1000VA/800W) with use of 24VDC 100AH battery system within a -40F(-40C)-to-131F (55C) operating environment. See manual and runtime charts for expanded runtimes with 55AH, 100AH, 110AH, and 200AH battery configuraitons based on supported load and temperature,
Battery Charge
Temperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
VOLTAGE REGULATION
Voltage Regulation Description
Corrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction
Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction
Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
USER INTERFACE, ALERTS & CONTROLS
Switches
All three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
 
Audible Alarm
Audible alarm reports Battery mode operation, Battery low status, Overload and UPS Fault conditions
LED Indicators
Set of 3 front panel LEDs report AC output status (green), Alarm condition (yellow) and Fault condition (red)
Front Panel LCD Display
Four line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
474
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
High speed user-replaceable fan with dust filter
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 4 post 19 inch rackmount
 
Minimum Required Rack Depth (inches)
10
 
 
 
 
Primary UPS Depth (mm)
240
Primary UPS Height (mm)
133
Primary UPS Width (mm)
400
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.24 x 15.750 x 9.45
UPS Power Module Weight (kg)
14.70
UPS Power Module Weight (lbs.)
32.41
Unit Dimensions (hwd / in.)
5.240 x 15.750 x 9.450
Unit Weight (lbs.)
32.410
Mounting Details
Set of two rackmount brackets support installation in 2 or 4 post racks
Maximum Device Depth (in.)
9.450
ENVIRONMENTAL
Operating Temperature Range
-40° to 176°F (-40° to 80°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
Up to 95% non-condensing
AC Mode BTU / Hr. (Full Load)
266
AC Mode Efficiency Rating (100% Load)
>95%
 
Audible Noise
52.4 dB maximum, front-side 1 meter
Operating Elevation
0-3280 ft. (0-1000 m)
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
WEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
 
 
 
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
Input Dry Contact Ports
1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports
6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
LINE / BATTERY TRANSFER
Transfer Time
UPS mode: 10ms (typical) / 12ms (max); Generator mode: 20ms (typical) / 22ms (max)
Low Voltage Transfer to Battery Power (Setpoint)
88V (default, adjustable from 88 to 120V)
High Voltage Transfer to Battery Power (Setpoint)
152V (default, adjustable from 120 to 152V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection; Extreme Operating Temperature
 
Grounding Details
Grounding lug connector provides a permanent ground connection for the UPS
APPLICATIONS
UPS Applications
Mission Critical Applications; Extreme Temperature Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
 
 
 
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.