Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMART3000RMXL2U

SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
80V-151V; adjustable to 70-153V
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
Maximum Input Amps
24
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Power Factor
1.0
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
Two switchable single outlet 5-20R load banks
Output Circuit Breakers
Three 20A output breakers protect 2x 5-20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Expandable Battery Runtime
Extended runtime supported via  BP72VRM2U  optional external battery packs
Expandable Runtime Description
Pre-July 2023:  BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible) Post-July 2023:  BP72VRM2U  (limit 4)
External Battery Pack Compatibility
 BP72VRM2U  (limit 4)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
Pre-July 2023:  RBC58-2U  Post-July 2023:  744-A3122 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Overvoltage Correction
Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Undervoltage Correction
Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel Operation
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
380
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
4 post rackmount short-depth ( 4POSTRAILKITWM )
Minimum Required Rack Depth (inches)
27
Minimum Required Rack Depth with External Battery Pack (cm)
69
Minimum Required Rack Depth with External Battery Pack (in.)
27
Minimum Required Rack Depth without External Battery Pack (cm)
69
Minimum Required Rack Depth without External Battery Pack (in.)
27
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)
602
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 23.7
UPS Power Module Weight (kg)
33.79
UPS Power Module Weight (lbs.)
74.5
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
74.5
Mounting Details
Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
173
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
944
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-32,808
Audible Noise
50 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Network Card Optional. Not compatible with WEBCARDLX.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 cabling included
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Network Management Card Description
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Communications Interface
Contact closure; DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)
80
High Voltage Transfer to Battery Power (Setpoint)
151
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778; NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SMART3000RMXLN

SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
80V-151V; adjustable to 70-153V
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
Maximum Input Amps
24
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Power Factor
1.0
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
Two switchable single outlet 5-20R load banks
Output Circuit Breakers
Three 20A output breakers protect 2x 5-20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Expandable Battery Runtime
Extended runtime supported via optional external battery packs
 
External Battery Pack Compatibility
 BP72VRM2U  (limit 4)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
Pre-February 2024 - 48VDC  RBC58-2U  February 2024: EBP-1617
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Overvoltage Correction
Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Undervoltage Correction
Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Alarm Cancel Operation
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault). LX Platform Interface Status: Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
380
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 103007018-5591 ); 4 post rackmount short-depth ( 4POSTRAILKITWM )
Minimum Required Rack Depth (inches)
27
Minimum Required Rack Depth with External Battery Pack (cm)
69
Minimum Required Rack Depth with External Battery Pack (in.)
27
Minimum Required Rack Depth without External Battery Pack (cm)
69
Minimum Required Rack Depth without External Battery Pack (in.)
27
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)
602
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 23.7
UPS Power Module Weight (kg)
39.78
UPS Power Module Weight (lbs.)
87.7
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
 
Mounting Details
Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
173
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
944
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-32,808
Audible Noise
50 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Pre-installed WEBCARDLXE supports detailed monitoring and management of UPS and site power conditions. Not compatible with WEBCARDLX.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
Micro-USB, USB and DB9 cabling included
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Network Management Card Description
Network management card included
Communications Interface
Contact closure; EPO (emergency power off); Micro-USB; Pre-installed network card; RJ45 Serial; Slot for SNMP/Web interface; USB (HID enabled); USB-A
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
SNMP V1, V2c, V3
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode
Low Voltage Transfer to Battery Power (Setpoint)
80
High Voltage Transfer to Battery Power (Setpoint)
151
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
TAA SMART3000RXLTAA

SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
80V-151V; adjustable to 70-153V
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
Maximum Input Amps
24
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Power Factor
1.0
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
Two switchable two outlet load banks.
Output Circuit Breakers
Three 20A output breakers protect 2x 5-20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Expandable Battery Runtime
Extended runtime supported via  BP72VRXLTAA  optional external battery packs
Expandable Runtime Description
 BP72VRXLTAA  (limit 4)
 
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Overvoltage Correction
Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Undervoltage Correction
Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel Operation
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
UPS status (Solid Green); Battery Mode (Solid Orange) / Battery Low Warning (Flashing Orange); Fault/Alarm (Solid Red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
380
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
4 post rackmount short-depth ( 4POSTRAILKITWM )
Minimum Required Rack Depth (inches)
27
Minimum Required Rack Depth with External Battery Pack (cm)
69
Minimum Required Rack Depth with External Battery Pack (in.)
27
Minimum Required Rack Depth without External Battery Pack (cm)
69
Minimum Required Rack Depth without External Battery Pack (in.)
27
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)
602
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 23.7
UPS Power Module Weight (kg)
33.79
UPS Power Module Weight (lbs.)
74.5
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
74.5
Mounting Details
Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Maximum Device Depth (in.)
17.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
173
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
944
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-32,808
Audible Noise
50 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Gain access to advanced features and complete remote control of the UPS via the WEBCARDLXE. Not compatible with WEBCARDLX.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 cabling included
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Network Management Card Description
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Communications Interface
Contact closure; DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)
80
High Voltage Transfer to Battery Power (Setpoint)
151
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); ICES (Canada); UL 1778
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SMX3000XLRT2U

SmartPro 230V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
15A
Nominal Input Voltage(s) Supported
230V AC
 
UPS Input Connection Type
C20 inlet
 
 
Maximum Input Amps
15
UPS Input Connection Description
User supplies input cabling with C19 output connection
Input Circuit Breakers
20A
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2250
Output Capacity (kW)
2.25
Power Factor
0.75
Nominal Voltage Details
230v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
230V (-15%, +6% )
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Three switchable two-outlet C13 load banks
Output Circuit Breakers
10A (x2) - each breaker protects 4 C13 outlets, C19 outlet does not include a breaker
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
230V
Output Receptacles
(8) C13; (1) C19
Individually Controllable Load Banks
Yes
Output Capacity Details
Output is reduced to 1600W maximum when used with external battery packs
Frequency Compatibility Details
Automatic frequency selection
Included Output Power Cables
Includes 3 C13 to C14 output power cables
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.35 min. (2250W)
Runtime Half Load (min.)
10 min. (1125W)
Expandable Runtime
Yes
 
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 158 to 278
Overvoltage Correction
Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction
Input voltages between 182 and 206 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 158 and 182 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; Rear dip-switch for charger rate adjustment
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
480
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
57
Minimum Required Rack Depth without External Battery Pack (in.)
22.5
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 19.000
Unit Weight (lbs.)
60.2000
Mounting Details
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-95% non-condensing
AC Mode BTU / Hr. (Full Load)
236.6
AC Mode Efficiency Rating (100% Load)
97%
 
 
 
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site powe.r conditions; 1 USB port and 1 DB9 serial port.
PowerAlert Software
Included
Communications Cable
USB and DB9 cabling included
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
 
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
4 ms (AC to Battery); 2 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
EN 62040-2
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
 
 
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.