Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRWO12UBRKTSHEL

12U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Bracket; Rack-Mount Shelf Kit
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
24.680 x 19.860 x 15.000
Unit Weight (lbs.)
34.570
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO2UBRKT

SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router
Rack Type
Small Enclosure
 
 
PHYSICAL
Color
Black
Rack Height
2U
Rack Depth
Shallow
Maximum Device Depth (in.)
19.4
Unit Dimensions (hwd / in.)
21.467 x 20.135 x 4.453
Unit Weight (lbs.)
13.250
Weight Capacity - Stationary (lbs.)
75
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO4UBRKT

SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router; UPS
Rack Type
Small Enclosure
 
 
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
Maximum Device Depth (in.)
19.4
Unit Dimensions (hwd / in.)
21.467 x 20.135 x 7.953
Unit Weight (lbs.)
15.500
Weight Capacity - Stationary (lbs.)
75
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
Grounding Details
N/A
STANDARDS & COMPLIANCE
 
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO4UBRKTSHELF

4U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router
Rack Type
Bracket
Accessory Type
Mounting Accessories
 
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
10.680 x 19.860 x 15.000
Unit Weight (lbs.)
19.410
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.