Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SM1000RM1UTAA

TAA SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, 1U Rack/Vertical, Network Card Options, USB, 6 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9.0A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
15A 120V
Maximum Input Amps
9
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
800
Output Capacity (kW)
0.8
Power Factor
0.8
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (800W)
Runtime Half Load (min.)
14 min. (400W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC69-1U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
450
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount; Vertical
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
Vertical Mount Enclosures ( SRWF5U36 ,  SRWF5U ,  SRWF10UMOD )
Minimum Required Rack Depth (inches)
20
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional  4POSTRAILKIT1U  enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm)
Primary UPS Depth (mm)
425
Primary UPS Height (mm)
44
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
1.75 x 17.5 x 16.75
UPS Power Module Weight (kg)
14.51
UPS Power Module Weight (lbs.)
32
Unit Weight (lbs.)
32.0000
Mounting Details
Included mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
39
AC Mode Efficiency Rating (100% Load)
99%
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in USB or DB9 ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds AC to DC; 1 millisecond DC to AC
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SMART1000RM1U

SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, Network Card Option, USB, DB9, 6 Outlets, 1U Rack/Vertical

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
 
Recommended Electrical Service
15A 120V
Maximum Input Amps
9
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
800
Output Capacity (kW)
0.8
Power Factor
0.8
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (800W)
Runtime Half Load (min.)
14 min. (400W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC69-1U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
450
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount; Vertical
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
Vertical Mount Enclosures ( SRWF5U36 ,  SRWF5U ,  SRWF10UMOD )
Minimum Required Rack Depth (inches)
20
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional  4POSTRAILKIT1U  enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm)
Primary UPS Depth (mm)
425
Primary UPS Height (mm)
44
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
1.75 x 17.5 x 16.75
UPS Power Module Weight (kg)
14.51
UPS Power Module Weight (lbs.)
32
Unit Weight (lbs.)
32.0000
Mounting Details
Included mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
39
AC Mode Efficiency Rating (100% Load)
99%
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communications ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds AC to DC; 1 millisecond DC to AC
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SMART1500RT1U

1440VA 1100W 120V Line-Interactive UPS - 5 NEMA 5-15R Outlets, Network Card Option, USB, DB9, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
11.3A (100V); 12A (120V); 10.8A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
12
 
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Power Factor
0.76
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
LOAD 1 (BANK OF 2 OUTLETS); LOAD 2 (BANK OF 3 OUTLETS)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
Output Capacity Details
1440 VA @ 120VAC and 127VAC, 100VAC: 1080 VA
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (1100W)
Runtime Half Load (min.)
8 min. (550W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access panel
Internal UPS Replacement Battery Cartridge
RBC367-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
 
Audible Alarm
Audible alarm indicates power ON, power-failure, warnings, and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
SURGE / NOISE SUPPRESSION
 
 
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
 
Minimum Required Rack Depth (inches)
25
 
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
 
UPS Power Module Weight (kg)
16.80
UPS Power Module Weight (lbs.)
37.037
Unit Weight (lbs.)
37.037
Mounting Details
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Maximum Device Depth (in.)
21.8
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 21.810
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
48
AC Mode Efficiency Rating (100% Load)
98%
Audible Noise
40 dBA maximum, front side 1m
AC Economy Mode Efficiency Rating (100% Load)
0.98
Operating Elevation
0-3280 ft. (0-1000 m)
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included, EPO/ROO jack for Emergency and Remote Shutdown.
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); (1) RS-232; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Warranties
1-year and 2-year extensions available
SMC1000RT1U

SmartPro 1000VA 600W 120V Line-Interactive Sine Wave UPS, AVR - 4 NEMA 5-15R Outlets, Network Card Option, LCD, USB, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
8.59A (100V); 8.6A (120V); 8.12A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
9
 
Nominal Input Voltage Description
Input Voltage selection can be changed via LCD and Software
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Power Factor
0.6
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 127V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
No
Output Capacity Details
1000VA/600W @ 120VAC and 127VAC, 100VAC: 833VA/500W
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (600W)
Runtime Half Load (min.)
10 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access panel
Internal UPS Replacement Battery Cartridge
RBC367-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 70V @ 120V/127V/100V (±5%). Input voltage range of 70V to 139V @ 100V; 70V to 162V @ 120V / 127V settings
Overvoltage Correction
Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance
Undervoltage Correction
Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
 
Audible Alarm
Audible alarm indicates UPS startup, power-failure, warnings, and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
25
 
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
 
UPS Power Module Weight (kg)
14.80
UPS Power Module Weight (lbs.)
32.630
Unit Weight (lbs.)
32.630
Mounting Details
Included mounting brackets provide front-rail installation in 4 post racks, plus upright tower configurations
Maximum Device Depth (in.)
21.8
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 21.810
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
 
AC Mode Efficiency Rating (100% Load)
97%
Audible Noise
45 dBA maximum, front side 1m
 
Operating Elevation
0-3280 ft. (0-1000 m)
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); Slot for SNMP/Web interface; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); RETIE (Colombia); UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Warranties
1-year, 2-year, 3-year extensions available

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.