Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU3000LCD2UHV

208/240V 3000VA 2.7kW Double-Conversion UPS - 8 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.97A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208/240V 20A
Maximum Input Amps
15
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 1890 watts for 208/220/230/240V output voltages; Max output is reduced to 2160W at 200V output voltage in all operating modes OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Nominal output voltage is user configured on first power-on
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable outlet load banks (2 NEMA 6-15/20R outlets per bank)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(6) 6-15/20R; (2) L6-20R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2700W)
Runtime Half Load (min.)
13.5 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3.0 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC72S 
Battery Replacement Description
Hot-swappable, replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 288
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches
5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel Operation
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarm
Audible alarm indicates power failure, low battery, overload and fault
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
570
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
74
Minimum Required Rack Depth without External Battery Pack (in.)
29.25
Primary UPS Depth (mm)
616
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)
32.12
UPS Power Module Weight (lbs.)
70.81
Unit Dimensions (hwd / in.)
3.460 x 17.240 x 24.250
Unit Weight (lbs.)
70.8100
Mounting Details
4 post installation accessories included
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
933
AC Economy Mode BTU / Hr. (Full Load)
588
AC Mode Efficiency Rating (100% Load)
>90%
AC Economy Mode Efficiency Rating (100% Load)
>95%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
933
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1399
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
<50dB at front side 1M
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 plus assignable contact closure pin functions for On-battery, On bypass, Output-on and Low-battery conditions and remote Shutdown, Output-off, Reboot and Power-toggle operations
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
0 ms
Low Voltage Transfer to Battery Power (Setpoint)
160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
Grounding Details
Back panel grounding lug included
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU3000RTXLCD2U

SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V 30A
Maximum Input Amps
24
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA L5-30P
Input Cord Length (ft.)
8
Input Current
24A
Power Factor (Input)
0.99
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
 
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Economy Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.8 min. (2700W)
Runtime Half Load (min.)
13.9 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72RT 
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3122  *Note:  744-A3122  is the replacement battery for the SU3000RTXLCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU3000RTXLCD2U, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP72RT . *Note:  BP72RT  is compatible only with the SU3000RTXLCD2U 2023 UPS design update featured on this page. For previous SU3000RTXLCD2U design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
26.8
 
 
 
 
 
 
 
UPS Housing Material
Metal
 
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 23.820
Unit Weight (lbs.)
63.06
Mounting Details
Includes 4 post rackmount installation accessories
Optional Mounting Accessory Notes
2 post rail kit available, part #  RK2PC 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0 to 96%, non-condensing
 
 
AC Mode Efficiency Rating (100% Load)
91.6
AC Economy Mode Efficiency Rating (100% Load)
97.2
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
844
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1462
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
47 dB at 1m
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0ms
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans
  • 5-year depot exchange plan: TL9SW5Y-3000UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
SU3000RTXLCD2UN

SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V 30A
Maximum Input Amps
24
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA L5-30P
Input Cord Length (ft.)
8
Input Current
24A
Power Factor (Input)
0.99
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
 
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Economy Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.8 min. (2700W)
Runtime Half Load (min.)
13.9 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72RT 
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3122  *Note:  744-A3122  is the replacement battery for the SU3000RTXLCD2UN 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU3000RTXLCD2UN, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP72RT . *Note:  BP72RT  is compatible only with the SU3000RTXLCD2UN 2023 UPS design update featured on this page. For previous SU3000RTXLCD2UN design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
26.8
 
 
 
 
 
 
 
UPS Housing Material
Metal
 
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 23.820
Unit Weight (lbs.)
63.06
Mounting Details
Includes 4 post rackmount installation accessories
Optional Mounting Accessory Notes
2 post rail kit available, part #  RK2PC 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0 to 96%, non-condensing
 
 
AC Mode Efficiency Rating (100% Load)
91.6
AC Economy Mode Efficiency Rating (100% Load)
97.2
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
844
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1462
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
47 dB at 1m
COMMUNICATIONS
Network Management Cards
(1)  WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card included
Communications Interface
(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0ms
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans
  • 5-year depot exchange plan: TL9SW5Y-3000UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
TAA SU3000RTXLCD2UTAA

SmartOnline 3000VA 2700W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V 30A
Maximum Input Amps
24
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA L5-30P
Input Cord Length (ft.)
8
Input Current
24A
Power Factor (Input)
0.99
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
 
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Economy Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(6) 5-20R; (1) L5-30R
Individually Controllable Load Banks
Yes
Output (Watts)
2700
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.8 min. (2700W)
Runtime Half Load (min.)
13.9 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72RT2UTAA 
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP72RT2UTAA .
Capacity (Ah)
9
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
26.8
 
 
 
 
 
 
 
UPS Housing Material
Metal
 
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 23.820
Unit Weight (lbs.)
63.06
Mounting Details
Includes 4 post rackmount installation accessories
Optional Mounting Accessory Notes
2 post rail kit available, part #  RK2PC 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0 to 96%, non-condensing
 
 
AC Mode Efficiency Rating (100% Load)
91.6
AC Economy Mode Efficiency Rating (100% Load)
97.2
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
844
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1462
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
47 dB at 1m
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0ms
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; cTUVus
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-6009UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.