Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

Rack Height
Max. Device Depth6U12U42U44U45U47U48U50U51U52U
27 in.  SR42UBSD
SR42UBSD1032
Compare Models
 SR45UBSD     
31 in.  SR42UBMD
SR42UBMDEXP
Compare Models
 SR45UBMD     
33 in.  SRX42UBEXP  SRX47UBEXP    
35 in.  SR42UBEVS       
36 in.  ETN-ENC422442S
ETN-ENC423042S
Compare Models
ETN-ENC442442S
ETN-ENC443042S
Compare Models
  ETN-ENC482442S
ETN-ENC483042S
Compare Models
 ETN-ENC512442S
ETN-ENC513042S
Compare Models
 
37 in.SRTH6UBSRTH12UBMDA3F34UPX00000
SR42UB
SR42UB1032
SR42UBCL
SR42UBEIS
SR42UBEXP
SR42UBG
SR42UBKD
SR42UBSP1
SR42UBWD
SR42UBWD8
SR42UBWDSP1
SR42UBWDVRT
SR42UBZ4
SRQP42UB
 SR45UB
SR45UBEXP
SR45UBSP1
SR45UBWD
SR45UBWDSP1
SR45UBWDVRT
Compare Models
 SR48UB
SR48UBCL
SR48UBEXP
SR48UBSP1
SR48UBWD
SR48UBWD8
SR48UBWDSP1
Compare Models
SR50UB SR52UB
41 in.  ETN-ENC422448S
ETN-ENC423048S
SRH42UW
SRH42UWWD8
Compare Models
ETN-ENC442448S
ETN-ENC443048S
Compare Models
SRH45UW
SRH45UWWD8
Compare Models
 ETN-ENC482448S
ETN-ENC483048S
SRH48UW
SRH48UWWD8
Compare Models
 ETN-ENC512448S
ETN-ENC513048S
Compare Models
 
42 in.  SR42UBDP
SR42UBDPWD
Compare Models
 SR45UBDP
SR45UBDPWD
Compare Models
 SR48UBDP
SR48UBDPWD
Compare Models
  SR52UBDP
44 in.  SR42UBDPWD8       
46 in.  SRH42UWDP
SRH42UWDPWD8
Compare Models
 SRH45UWDP
SRH45UWDPWD8
Compare Models
 SR48UBDPWD8
SRH48UWDP
SRH48UWDPWD8
Compare Models
   
47 in.  SR42UBDP48       
48 in.    SR45UBDP48 SR48UBDP48   
54 in.  SRH42UWDP54
SRH42UWDP54WD8
Compare Models
 SRH45UWDP54
SRH45UWDP54WD8
Compare Models
 SRH48UWDP54
SRH48UWDP54WD8
Compare Models
   
Style
  • 4-Post
  • Floor-Standing
  • Wall-Mount
Rack Height
  • 0U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 33U
  • 42U
  • 44U
  • 45U
  • 48U
  • 50U
  • 51U
  • 52U
  • 58U
Rack Depth
  • Deep
  • Extra Deep
  • Mid
  • Shallow
  • Standard
Max Device Depth (in.)
  • 5.75
  • 9
  • 11.5
  • 12.00
  • 12.75
  • 15
  • 16.25
  • 16.5
  • 17.00
  • 18
  • 18.24
  • 19.4
  • 20
  • 20.5
  • 21.00
  • 22
  • 23
  • 23.5
  • 24.00
  • 24.5
  • 25
  • 27
  • 28
  • 29.4
  • 30
  • 31
  • 32
  • 32.5
  • 34
  • 35
  • 35.25
  • 36
  • 37
  • 41
  • 42
  • 42.95
  • 44
  • 46
  • 47.16
  • 48
  • 48.7
  • 54
Weight Capacity (lbs.)
  • 35
  • 60
  • 75
  • 110
  • 150
  • 175
  • 200
  • 250
  • 350
  • 400
  • 500
  • 550
  • 750
  • 800
  • 1000
  • 2000
  • 2400
  • 3000
  • 3500
  • 5000
Device Compatibility
  • Computer
  • DVR
  • Network Switch
  • Patch Panel
  • PDU
  • Router
  • Server
  • UPS
  • AI Server (extra deep)
Eaton Server Racks & Cabinets - Part Number SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Product Advisor

Accessories for Server Racks & Cabinets

We have a range of accessories designed to work with our Server Racks & Cabinets. Check them out!

Eaton Server Racks & Cabinets - Part Number SR24UB

SmartRack 24U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR12UB

SmartRack 12U Mid-Depth Small Rack Enclosure

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UB

45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW15US

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR18UB

SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UB

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 18.24
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USNEMA

SmartRack 12U Switch-Depth Wall-Mount Small Rack Enclosure for Harsh Environments, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US33

SmartRack 12U Server-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST

45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEIS

SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices

Server Racks and Network Cabinets

A server rack is a piece of equipment used to organize, secure, and store multiple servers in a data center or other IT environment. It is a standardized metal frame with mounting spaces (U spaces) for servers and other equipment, and is designed to support and protect these devices. Server racks come in various sizes and can be free-standing or mounted to a wall. They are also typically equipped with cable management systems to help organize and protect the many cables and power cords that are used to connect the servers and other equipment. By consolidating multiple servers into a single rack, data centers and IT environments can optimize space utilization and improve the overall efficiency of their operations.

We have over 150 floor-standing and wall mount server cabinets and network racks, so chances are we have a rack with the features you need. If we can help you find the perfect rack for your data center or network closet, please contact us!

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.