Part Number: SR2UCAGE
Locking security cage protects rack equipment against damage, tampering, theft and unauthorized access.
- Locks securely with included keys to prevent unauthorized access to components
- Heavy-duty steel construction designed to hold up in busy IT environments
- Perforated design allows airflow to equipment and visual monitoring of equipment
- Hinged to allow quick and effortless access to protected equipment
- Easy to install over existing rack equipment with included mounting hardware
- 5-year limited warranty
Features
2U Accessory Helps Secure Essential Rack-Mounted Equipment
This SmartRack® security panel installs to your EIA-standard 19-inch rack cabinet or open frame rack to keep your connected equipment, cabling and accessories safe. Made from cold-rolled steel with a durable black powder-coated finish, the SR2UCAGE keeps your equipment locked away to protect it against damage, tampering, theft or other unauthorized access. This security cage is essential for racks located in shared spaces or areas with public access.
Easy to Install over Existing Rack Equipment with Included Hardware
Ideal for data centers, wiring closets, back offices or anywhere else with rack-mount equipment, the SR2UCAGE comes with necessary tamper-proof mounting hardware and keys. Its hinged design allows easy access to protected equipment. The cage’s perforated design allows constant airflow to help keep equipment cool and lets you monitor equipment without opening the cage.
Specifications
OVERVIEW
| UPC Code | 037332262837 |
| Accessory Type | Security Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 18.880 x 3.440 x 1.400 |
| Unit Weight (lbs.) | 1510 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 1U, Front | |
| SR1UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 1U, Rear | |
| SR2UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 2U, Front | |
| SR2UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 2U, Rear | |
| SR3UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 3U, Front | |
| SR3UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 3U, Rear | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |



















