Part Number: SRGROUNDPANELBC
Mounts to EIA-standard 19 in. rack to provide ground contact for ESD bands. Ideal for factories, warehouses and anywhere else static discharge could damage equipment.
- Mounts to rack enclosures and open frame racks
- Compatible with EIA-standard 19 in. racks
- Grounding for banana-plug and alligator-clip ESD bands
- 48 in. ground wires for easy connection
- Includes all mounting hardware
- 5-year limited warranty
Overview
The SRGROUNDPANELBC SmartRack 1U ESD Grounding Panel attaches to rack enclosures and open frame racks to provide ground contact and prevent static discharge. It’s ideal for factories, warehouses and anywhere else static discharge could damage expensive and delicate electronic equipment. Compatible with all EIA-standard 19-inch racks, the panel includes grounding for both banana-plug and alligator-clip ESD bands. Ground wires are 48 inches for easy connection. All mounting hardware is included.
Features
- Mounts to 1U of space in rack enclosures and open frame racks
- Ideal for factories, warehouses and anywhere else static discharge could damage equipment
- Compatible with EIA-standard 19 in. racks
- Provides ground contact for banana-plug and alligator-clip ESD bands
- 48 in. ground wires for easy connection
- Includes all mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332191731 |
| Accessory Type | Grounding Bars & Panels |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.10 x 3.10 x 21.70 |
| Shipping Weight (lbs.) | 1.40 |
| Unit Dimensions (hwd / in.) | 1.720 x 2.000 x 19.000 |
| Unit Weight (lbs.) | 0.50 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Design Resources
Product Literature
Product Images


















