Part Number: PDUMH15ATNETAA TAA
This Model has been retired and replaced by PDUMH15ATNET. More information for the PDUMH15ATNETAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 120V 15A Power Disrtibution Unit (PDU) with Auto-Transfer Switch (ATS) and Switched output receptacles (Agency de-rated to 12A continuous)
- ATS features provide redundant power for critical network equipment with a single input power cord
- Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
- Visual meter reports output power consumption in amps
- 8 switched NEMA 5-15R outlets; 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
- Two NEMA 5-15P inputs connect to separate PRIMARY and SECONDARY power sources
- ATS normally maintains output sourced from the primary input; As primary input power fails or becomes unstable, the ATS will switch to power equipment from the secondary input until power on the primary input is restored and stable
- ATS configurations enable hot-swappable UPS protection when used with a single UPS and redundant UPS protection when each input is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS similar to Tripp Lite SmartOnline)
- Advanced ATS configurations using separate mains circuits, backup generators and out of phase utility feeds are fully supported
- On-board processor evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- 2-7 millisecond transfer time between primary and secondary inputs
- DHCP/Manual configuration support; Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Compatible with optional ENVIROSENSE temperature monitor
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
- Front panel LEDs confirm power availability on primary / secondary inputs and each output receptacle
Specifications
OVERVIEW
UPC Code | 037332273697 |
PDU Type | Auto-Transfer Switch; Switched |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
Frequency Compatibility | 60 Hz |
Output Receptacles | (8) 5-15R |
Output Nominal Voltage | 100; 120; 127 |
Customized Load Management Receptacles | 8 individually controlled outlets |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 10 front panel LEDs display power on - off status for each outlet, plus 2 LEDs for power status on each input line cord. Digital Current Meter display shows total output power consumption in amps. |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
Unit Weight (lbs.) | 11 |
ENVIRONMENTAL
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images