Telescopic Beam Kit for Hot/Cold Aisle Containment System
Part Number: SRCTMTTLBM
- Installs on Tripp Lite aisle containment system to support end frames and roof panels
- Attaches end frames at either end of hot or cold aisle of rack enclosures
- Ties together frame ends, pulling racks together to form a tight seal
- Flexible telescopic beams accommodate 8 to 12 racks (4 to 6 racks per rail)
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
System Requirements
- SRCTMTFRM Frame End Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
- SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
Package Includes
- (2) Telescopic beams
- (2) Stop rails
- (4) Foam strips
- (8) M8 x 20 hex bolts
- (8) M8 external tooth lock washers
- (8) M8 washers
- (8) M8 x 20 Phillips screws
- (8) M6 x 12 self-tapping screws
- (28) M6 external tooth lock washers
- (20) M6 x 12 Phillips screws
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240286 |
Aisle Containment System Component Type | Beam Kit |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 80.00 x 52.00 x 1.80 |
Unit Dimensions (hwd / in.) | 6.870 x 95.000 x 6.140 |
Unit Weight (lbs.) | 121.2 |
Rack Compatibility | 600 mm (Standard); 750 mm (Wide) |
FEATURES & SPECIFICATIONS
Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
Model Number | Description | |
---|---|---|
![]() |
SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks |
![]() |
SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks |
![]() |
SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System |
![]() |
SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 |
![]() |
SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 |
![]() |
SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 |
![]() |
SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 |
![]() |
SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Design Resources
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End + Side) (English)
Product Literature
Product Images