Part Number: U060-000-KPA-WH
Angled female/female USB coupler snaps into a wall plate or panel cutout to connect 2 USB-A cables and complete an in-wall run. Optional panel mount adapter included for installation in a motherboard, podium or kiosk.
- Angled female connector allows more flexible installation in tight spaces
- Gold-plated contacts for max conductivity and minimum data loss
- Optional panel mount adapter secures to podium or kiosk
- Keystone design snaps easily into standard wall plate or panel
- White in color to match most common wall plates
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U060-000-KPA-WH USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F) is recommended for completing an in-wall USB cable run, connecting two USB devices or extending the length of an existing USB application. The USB 2.0 adapter also can give your conference room, classroom, home theater room or retail establishment a professional, tidy look by hiding components out of sight in a closet or another room to eliminate cable clutter.
The keystone design snaps easily into the cutout of a wall plate or panel. The angled connector makes the coupler easier to install in tight spaces. An optional panel mount adapter is included for securing the coupler to a motherboard, podium or kiosk. Compatible with all USB-A cables, the female/female USB coupler features molded nickel-plated connectors with gold-plated contacts for maximum conductivity and minimum data loss. The heavy-duty white plastic housing is designed for durability and long life.
Features
- Keystone design snaps easily into wall plate or panel
- Hides components out of sight to eliminate cable clutter
- Optional panel mount adapter allows installation in motherboard, podium or kiosk
- Angled female connector permits more flexible installation in tight spaces
Premium Construction for Superior Signal Transfer
- Molded connectors with gold-plated contacts provide maximum conductivity and minimize data loss
- Heavy-duty plastic housing designed for durability and long life
- White in color to match most common wall plates
Specifications
OVERVIEW
UPC Code | 037332209900 |
Technology | USB 2.0 (High Speed) |
PHYSICAL
Color | White |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |