Part Number: U420-01M-RA

USB cable with right-angle plug connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
- Power Delivery cable supports 20V 3A (60W) power output for charging host device
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Supports DisplayPort Alt Mode for transmitting 4K video to a connected display
- Space-saving right-angle USB-C plug allows easy connection in confined spaces
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
USB-C Cable Connects Devices for Charging, Transferring Data at 5 Gbps Speeds or Viewing 4K Video
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops, smartphones and more. It allows you to connect your notebook computer to a docking station, your Apple or Android smartphone to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable. It supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The cable can be used to connect to the USB-C input on a display or travel monitor to transit 4K video from a laptop, tablet or smartphone that supports DisplayPort Alt Mode.
PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
System Requirements
Devices with USB-C or Thunderbolt 3 ports (USB 3.2 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)
Package Includes
U420-01M-RA USB-C to USB-C Cable, M/M, Black, 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332263643 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
VIDEO
Supported Resolutions | 3840x4320 (4K); 7680x2160 (8K) |
HDR Support | Yes |
3D Video Supported | Yes |
Signal Transmission | Bidirectional |
DisplayPort Alt Mode | Yes |
INPUT
Maximum Input Amps | 3 |
Maximum Input Watts | 60 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Angled |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U436-06N-G-C | USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White | |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging | |
U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging | |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White | |
U460-003-3AG-C | 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White |
Documents & Downloads
Declarations of Conformity
Product Images