USB-C Extension Cable (M/F) - USB 3.2 Gen 2 (10Gbps), Thunderbolt 3 Compatible, Right-Angle Plug, 20 in. (0.5 m)
Part Number: U421-20N-G2-RA
USB-C to USB-C extension cable with right-angle plug extends the distance between two USB-C devices by 20 inches.
- Power Delivery cable supports 20V 3A (60W) power output for charging host device
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
- Space-saving right-angle USB-C plug allows easy connection in confined spaces
- Plug-and-play operation with no software required for easy, immediate installation
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB-C Cable Connects Devices for Charging or Transferring Data at 10 Gbps Speeds
This USB extension cable (M/F) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. The USB-C cable supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1. It is backward compatible with previous USB generations, so you can use it to connect legacy equipment.
Extension Cable Connects Computers, Docks, Smartphones and Other USB-C Devices
This cable allows you more flexibility in placing devices in your home or workspace by adding 20 inches (0.5 meters) to their connections. For instance, you can extend the connection between your notebook computer and docking station, your Apple or Android device and wall charger or power bank, or an external hard drive and PC or tablet, to name just a few.
PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.
System Requirements
Devices and cable with USB-C or Thunderbolt 3 connectors (USB 3.2 Gen 2 capability required to reach USB 3.2 Gen 2 speeds)
Package Includes
U421-20N-G2-RA USB-C Extension Cable, M/F, Black, 20 in. (0.5 m)
Specifications
OVERVIEW
UPC Code | 037332266446 |
Technology | USB 3.x |
Cable Type | Passive |
INPUT
Maximum Input Amps | 3 |
Maximum Input Watts | 60 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.2MM |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 19.7 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
Side B - Connector 1 | USB C (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
This USB-C cable may experience compatibility issues with the Chromebook Pixel 2, HP EliteBook 840 G4, Xiaomi Mi Notebook Air 13 and assorted Microsoft Surface tablets.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U420-003-G2-FL | USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U420-006 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) |