Part Number: U420-05M-G2 New

USB-C cable supports 8K video, 10 Gbps data transfer speeds and 60W PD charging as an alternative to fiber optic cabling.
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Provides 60W power output for charging, syncing and powering the host device
- Supports 8K @ 60 Hz or 4K @ 144 Hz for high-resolution gaming or video editing
- Compatible with all USB-C, Thunderbolt 3 and Thunderbolt 4 computer ports
- Plug-and-play operation: no software required means easy, immediate installation
- 3-year limited warranty
Features
Long-Distance USB-C Cable Supports High-Res Video, PD Charging and USB 3.2 Gen 2 Speeds
This full-function USB-C cable (M/M) is a flexible alternative to more expensive fiber optic cabling. Fiber cables are typically limited to either data or video, but not both. The U420-05M-G2 supports not only data and 8K/4K video, but also Power Delivery (PD) charging for the host device.
Transmits 4K and 8K Video with HDR and 4:4:4 Color
The U420-05M-G2 supports Ultra HD 8K resolutions up to 7680 x 4320 at 60 Hz and 4K resolutions up to 3840 x 2160 at 144 Hz. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.2 encryption allows you to stream 8K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or for using your HDTV as a PC monitor.
Transfers Data and Charges Devices at Lightning-Fast Speeds
The full-function U420-05M-G2 connects your smartphone, tablet, MacBook Pro, Windows laptop or other USB-C device to the USB-C port on a computer, docking station or wall charger. It supports USB 3.2 Gen 2 data transfer rates up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1. It also provides power output up to 20V 3A (60W), which is sufficient for charging and powering most host devices. The plug-and-play cable is compatible with Thunderbolt 3 and Thunderbolt 4 devices, as well as USB-C.
System Requirements
- Host device with USB-C, Thunderbolt 3 or Thunderbolt 4 port (USB 3.2 Gen 2 compatibility required to achieve USB 3.2 Gen 2 speeds)
- Host device must support DisplayPort Alt Mode 1.4
- Display must support video resolutions up to 8K @ 60 Hz or 4K @ 144 Hz
- Host device and charger must support PD charging up to 20V 3A (60W)
Package Includes
U420-05M-G2 USB-C Full-Function Active Cable, M/M, 5 m (16.4 ft.)
Specifications
OVERVIEW
UPC Code | 037332290748 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Active |
VIDEO
Number of Monitors Supported | 1 |
Supported Resolutions | 3840x4320 (4K); 7680x2160 (8K) |
Max Supported Video Resolution | 7680 x 4320 (8K) @ 60 Hz |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 60W |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
Connector Style | Straight |
CHARGING
Total Charging Amps | 3A |
Total Charging Watts | 60 |
Compatible Devices | Laptop; Smartphone; Tablet |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.2mm |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.66 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 113°F (-10° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Data Transfer Rate | 10 Gbps |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U442-DOCK40-6 | USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3 | |
U442-DOCK8-B | USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, USB 3.x Gen 2 (10Gbps), USB-A/USB-C Hub, GbE, 85W PD Charging, Black | |
U442AB-DOCK9 | USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial | |
U460-004-4C-G2C | 4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray | |
U460-006-5A1C | 6-Port Slim USB Hub, USB 3.2 Gen 2 (10 Gbps) and USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black |
Documents & Downloads
Declarations of Conformity
Product Images