Part Number: P116-006-HDMI-A

All-in-one solution converts analog VGA video and 2-channel audio for display on an HDMI monitor, projector or TV without having to upgrade your source device.
- Saves money by eliminating need to update expensive equipment
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Bus-powered via USB connection
- Plug and play—no software or drivers to install
- 2-year limited warranty
Features
Converts VGA Video + Audio to HDMI
- Recommended for home theaters, media presentations and digital signs
- Saves money by allowing you to use existing analog source equipment without any expensive upgrades
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
Plug-and-Play Convenience
- Ready to use right from the box—no software or drivers required
- Connects easily to source’s VGA, 3.5 mm audio and USB ports and display’s HDMI port
- Bus-powered via USB connection—no external power supply required
System Requirements
- Source device with VGA, 3.5 mm and USB ports
- Display device with HDMI port
Package Includes
- P116-006-HDMI-A VGA + Audio to HDMI Adapter Cable (M/M), 6 ft.
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332203342 |
Product Type | Passive Cable |
Technology | HDMI; Stereo Audio; VGA/SVGA |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
Side B - Connector 3 | USB A (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.50 |
Unit Dimensions (hwd / in.) | 0.500 x 7.000 x 9.000 |
Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images