Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/28/2016

Overview

From education to business, in settings as diverse as the hospital room and the factory floor, mobile devices have transformed every organization. As Chromebook usage increases, charging and storing dozens of these valuable devices in limited space becomes a challenge and an even bigger security risk. Tripp Lite's Chromebook Charging Stations put an end to cable sprawl and missing assets. Each station houses 16 Chromebooks while providing high-speed charging, secure storage and flexible deployment in a variety of settings. Compatible with all devices that charge via standard AC outlets, including ultra-portable Chromebook™, MacBook Air® and Ultrabook™ laptops. Also compatible with all devices that charge via user-supplied USB power adapters, including tablets (such as iPad®, Android™, Kindle™, Kindle Fire™ and Surface™ models) and mobile phones (such as iPhone®, Android and Windows Phone® models).

Features

  • Compatible with all devices that charge via standard AC outlets, including ultra-portable Chromebook™, MacBook Air® and Ultrabook™ laptops
  • Also compatible with all devices that charge via user-supplied USB power adapters, including tablets (such as iPad®, Android™, Kindle™, Kindle Fire™ and Surface™ models) and mobile phones (such as iPhone®, Android and Windows Phone® models)
  • Removable/reconfigurable dividers protect and organize each tablet
  • Sturdy steel construction securely houses the devices
  • Mounts to wall or deploys on a desk, counter or floor
  • Optional kit (CSHANDLEKIT) allows for cabinet stacking and can turn the cabinets into mobile carts
  • Device shelf is Teflon® coated to protect tablets from scratches during removal and storage
  • Flow-through ventilation prevents devices from overheating
  • Ships fully assembled

Package Includes

  • (1) Charging station cabinet
  • (1) Device shelf
  • (15) Removable device dividers
  • (1) 16-port AC charging module
  • (3) Trim Panels
  • (1) 15 ft. AC power cord
  • Owner's Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332188977
    CHARGING
    Charging MethodAC
    Charging Ports / Amps(16) 12A
    PHYSICAL
    ColorWhite
    Shipping Dimensions (hwd / in.)26.97 x 26.38 x 28.35
    Shipping Weight (lbs.)102.96
    Slot Dimensions (hwd / in.)11.6 x 0.8 x 13.9
    Unit Dimensions (hwd / in.)21.560 x 23.630 x 21.630
    Unit Weight (lbs.)72
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)2-year limited warranty

    Questions & Answers

    Ask a Question

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.