Part Number: BP48VRM2U New

External battery pack provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.
- Connects to select expandable UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 48V DC connectors
- Supports 2U rack mounting or upright tower installation using included accessories
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The BP48VRM2U offers extended battery runtime when used in conjunction with 750VA, 1000VA and 1500VA SmartPro® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 2U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.
System Requirements
Compatible only with SMART750RMXL2U, SMART750RMXL2UN, SMART1000RMXL2U, SMART1000RMX2UN, SMART1500RMXL2U, SMART1500RMXLN, SMX1500XLRT2U and SMX1500XLRT2UN SmartPro UPS systems.
Package Includes
- BP48VRM2U External 48V Battery Pack
- External battery cable
- Rack-mounting hardware
- Tower support stands
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279095 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 48 |
Internal UPS Replacement Battery Cartridge | 744-A3297 |
Battery Replacement Description | Hot-swappable, user-replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
PHYSICAL
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Minimum Required Rack Depth (inches) | 21 |
Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 17.600 |
Unit Weight (lbs.) | 61.8 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cTUVus; cUL Listed |
Product Compliance | CE (Europe); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A3297 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs |
Accessories
Model Number | Description | |
---|---|---|
103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
EBMCBL48RT | Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Eaton Tripp Lite Series SmartPro UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartpro-ups-systems/931787
Product Images