Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$61.03 Avg. Price

Protects a device in your 10G network against damage from electrostatic discharge, cable discharge or power surge.

  • Easy to connect between network source and device using standard Cat5/5e/6/8 cabling
  • Rapid reaction time under 1 ns helps prevent damage from power surges
  • Supports Ethernet network data transmission speeds up to 10 Gbps
  • DIN-mountable with optional accessory (B110-DIN-02)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

In-Line Surge Protector Keeps Your 10G Ethernet Network Equipment Safe
Ideal for home/corporate security systems, home theaters, trade shows and other digital signage applications, the B110-SP-10G protects connected network equipment from damage caused by electrostatic discharge (ESD), power surges and cable discharge events. Just connect it between your network source and device using Cat5/5e/6/6a/8 cables and ground it with the included wire. Note: Surge protection is unidirectional e.g. from source to device or device to source. Two B110-SP-10G surge protectors, connected in a series, are required to protect both the source and the connected device.

Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. The B110-SP-10G meets the following IEC regulations: IEC 61000-4-2 (8K/15kV), IEC 61000-4-5 2kA (8/20µs), 6kV (8/20µs) and IEC 61000-4-4 (2kV)

Ready to Use Right from the Package, So You Can Plug and Play Immediately
This in-line surge protector supports data transmission speeds up to 10 Gbps without signal degradation. No software, drivers or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Surface mounting hardware is included. Can be DIN-mounted with optional accessory (B110-DIN-02). Be sure the distance between the B110-SP-10G and the equipment it is protecting is no more than 100 meters (330-ft).

TAA-Compliant for GSA Schedule Purchases
The B110-SP-10G is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SP-10G In-Line 10G Network Surge Protector
  • Grounding wire
  • Grounding wire screw
  • Mounting hardware
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332269614
Product TypeSurge Protector
Accessory TypeSurge Protector
TechnologyCat5/5e; Cat6; Cat6a; Cat8
Accessory ClassAudio Video Accessories
DISPLAY
Response Time<1 ns
INPUT
Input Cord Length (ft.)0
Right-Angle PlugNo
Product Length (in.)3.61
Product Length (cm.)9.169
Product Length (ft.)0.3
Product Length (m)0.091
OUTPUT
Output ReceptaclesNetwork
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports2
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionAluminum
Housing ColorBlack
Mounting Holes or SlotsNo
Slot or Hole Mount Measurement (Center to Center)65 mm (2.56 in.)
RackmountableYes
Shipping Dimensions (hwd / in.)2.16 x 8.42 x 6.45
Shipping Weight (lbs.)1.23
Unit Dimensions (hwd / in.)3.610 x 2.530 x 1.010
Unit Packaging TypeBox
Unit Weight (lbs.)0.55
Mounting DetailsSurface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02).
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
ESD Protection8k/15kV
EFT Protection2kV
Lightning Protection2kA (8/20µs), 6kV (8/20µs)
COMMUNICATIONS
Signal Range (ft.)330
Network Compatibility10 Gbps
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Mounting Accessory IncludedYes
Driver RequiredNo
Recommended Category CableCat5e, Cat6, Cat6a, Cat8 Cables
DIN MountableYes
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Accessories

  Model Number Description
DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance B110-DIN-02 B110-DIN-02 DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.