Part Number: B110-SP-HDMI-1 New TAA

Protects displays and other HDMI equipment from damage caused by power surges and electrostatic discharge (ESD).
- Easy to connect between HDMI source and display using standard HDMI cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
In-Line Surge Protector Keeps Your HDMI Source or Display Safe
Ideal for trade shows, convention halls, home theaters and other digital signage applications, the B110-SP-HDMI-1 protects connected equipment from damage caused by power surges and electrostatic discharge (ESD). Just connect it between your source (media server, cable/satellite box, etc.) and display (HDTV, monitor, projector) using HDMI cables (such as P568-003-Series cables, sold separately). Note: Two B110-SP-HDMI-1 surge protectors are required to protect both source and display.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Low TDMS (Transition Minimized Differential Signaling) loss ensures you get the crispest and cleanest image on your display without any interference, including static lines. The B110-SP-HDMI-1 meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (air), +/- 8kV (contact); IEC 61000-4-4 (EFT) 40A (5/50ns); and IEC 61000-4-5 5A (8/20μs).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The B110-SP-HDMI-1 supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz. It is a passive design and requires no software or external power supply. The compact housing is designed to endure in applications where static discharge is likely to occur.
TAA-Compliant for GSA Schedule Purchases
The B110-SP-HDMI-1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332286925 |
Product Type | In-Line Surge Protector |
Accessory Type | Surge Protector |
Technology | HDMI |
Accessory Class | Audio Video Accessories |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) 60Hz |
HDR Support | No |
3D Video Supported | No |
INPUT
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | HDMI |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Connector Material | Zinc Alloy |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
AC Suppression Response Time | <1 ns |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Housing Color | Black |
Shipping Dimensions (hwd / in.) | 1.30 x 6.10 x 4.80 |
Shipping Weight (lbs.) | 1.68 |
Unit Dimensions (hwd / in.) | 0.587 x 1.373 x 0.869 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.99 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
ESD Protection | +/-15kV (air); +/-8kV (contact) |
EFT Protection | 40A (5/50ns) |
Lightning Protection | 5A (8/20us) |
COMMUNICATIONS
Signal Range (ft.) | 15 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
Grounding | Includes 1 ft. (0.3 m) grounding wire and screw |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Multi-Resolution Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; ICES (Canada); IEC 61000 |
Product Compliance | FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images