Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V

Part Number:  SRCOOL12K

Use Tripp Lite's SRCOOL12K portable air conditioner to cool small server rooms and network closets, or to spot cool a hot rack in a data center.
  • 12,000 BTU (3.5kW) of cooling capacity protects vital equipment against overheating
  • IT-grade hot air exhaust fan stays effective even under a high heat load
  • Built-in evaporator for drip-free operation—no need to empty water collection tanks
  • Self-contained design with no plumbing or special circuits—easy setup by almost anyone
  • 100% duty cycle keeps your equipment constantly cool with no downtime
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Portable Close-Coupled Cooling with Customer-Inspired Upgrades for Better Performance
Tripp Lite’s award-winning SRCOOL12K, now in its second generation, is a portable, compact, self-contained air conditioning unit designed for server rooms, small network closets, back offices and other areas with heat-sensitive network switches and servers that facility air conditioning can’t reach. Design improvements based on customer feedback include upgraded commercial-grade components designed to last longer, including an upgraded hot air exhaust fan. The SRCOOL12K Gen 2 also boasts robust packaging for better protection from shipping damage and an updated two-year warranty.
 
12,000 BTU of Cooling Power Protects Your Equipment Against Hazardous High Heat
This SmartRack® server room air conditioner pumps 12,000 BTU (3.5kW) of cooling into your IT environment to help prevent shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. It uses environmentally friendly R410A refrigerant to comply with worldwide standards. An easy-to-read control panel with diagnostic LEDs provides convenient local management.
 
Rack/Spot AC Unit Focuses Cold Air Where It’s Most Needed
Close-coupled air-conditioning delivers cold air near heat loads to discourage recirculation and increase energy efficiency. An included 71-inch flexible hose lets you aim the cold air to a specific spot, such as an overheated server rack or an equipment hot spot. Hot air exits through a window or drop ceiling via an included exhaust kit. An upgraded hot air exhaust fan maintains effectiveness even under a high heat load. The unit also dehumidifies and filters the air, providing better air quality that can enhance operating conditions and equipment reliability. 
 
Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the SRCOOL12K can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.
 
Built-In Evaporator Ensures No Water Collection Tank to Empty
The evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank and saving you time and money. No external condenser, refrigerant piping or professional maintenance is required for simple operation. Upgraded firmware allows the compressor to cycle on and off while the evaporator fan stays on to prevent icing in high-humidity environments.
 
Add an Optional Remote Management Accessory for 24/7 Monitoring and Control
Install the optional SRCOOLNETLX network module (sold separately) to monitor temperatures, receive alerts, review logs and control settings from anywhere, anytime, via SNMP, web browser, SSH, telnet or command line interface. The built-in LX Platform’s PowerAlert® Device Manager provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature and switch to dehumidification mode.
 
Designed for Simple Plug-and-Play Installation by Almost Anyone
The self-contained SRCOOL12K requires no disruptive installation projects or costly service calls from plumbers or HVAC specialists. It rolls on four casters into a compact 12 x 20 inch area. The 6-foot power cord’s NEMA 5-15P plug with leakage current protection connects to a standard AC outlet. The unit is programmed to restart automatically after power failures, and a built-in timer allows unattended shutdown and startup. An upgraded motor-start capacitor with a larger capacity ensures a dependable startup.
 
2-Year Warranty*
The SRCOOL12K is backed by a robust 2-year warranty, ensuring reliability and performance. Note: 2-year warranty available in U.S. and Canada only. One-year warranty available elsewhere.

Package Includes

  • SRCOOL12K Portable Server Rack AC Unit, Gen 2
  • Louvered front vent insert
  • Duct adapters
  • Cold-air flexible duct
  • Hot-exhaust duct
  • Window/drop-ceiling heat-ventilation kit
  • Drainage plugs
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145765
INPUT
Electrical Consumption (Max)1400 Watts
Nominal Input Voltage(s) Supported120V AC
Input Connection TypeNEMA 5-15P
Input Plug FeaturesNEMA 5-15P
Input Frequency60 HZ
Input Cord Length (ft.)6
COOLING
Cooling TypeActive
AirflowEvaporator = 329 CFM / Condenser = 311 CFM
Cooling Capacity (BTUs)12000
Cooling Capacity (kW)3.5
Equivalent Room Size24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsTouch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
ColorBlack
Material of ConstructionABS
Form Factors SupportedTower
Shipping Dimensions (hwd / in.)29.00 x 15.40 x 33.10
Shipping Weight (lbs.)78.46
Unit Dimensions (hwd / in.)30.630 x 11.810 x 19.880
Unit Weight (lbs.)71.36
FEATURES & SPECIFICATIONS
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount15.5 oz
Air Supply Tube Length71 inches
Air Exhaust Tube Length118 inches
Air Exhaust Tube Diameter5.16 inches
Compressor TypeRotary
Dehumidifier2.5 liters / hour
Sound Level (Noise)57dB
Amp Draw Nominal10.5A
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 484
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Yes. An exhaust removal tube is included and must be used to vent the hot air out of the room or closet through a window or ceiling duct work.
Was this information helpful? Yes No
Need more help? Contact Technical Support
For your convenience, the unit uses washable filters. Replacement filters are not sold separately.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The exhaust tube length is 118 inches (approx 9.5 feet).
Was this information helpful? Yes No
Need more help? Contact Technical Support
The exhaust tube diameter is 5.16". The tube is 118" long.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. The international version is the SRXCOOL12K.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Data Center & Server Rack Cooling

  Model Number Description
Network Closet Through-Wall Air Duct, Built-in Filter, Black SRCLOSETINTAKE SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black

Accessories

  Model Number Description
LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models SRCOOLNETLX SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models

Documents & Downloads

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.