Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

Part Number:  DMCS3770L

Mobile TV stand lets you roll a mounted flat-panel display and its components from room to room on metal casters.
  • Accepts most popular flat-panel displays from 37 to 70 in.
  • Moves easily through doorways and over thresholds on durable metal casters
  • Display adjusts in height from 52.5 to 67.5 in. for most comfortable viewing angle
  • Adjustable shelf holds laptop, Blu-ray player, webcam and other necessary components
  • Sturdy aluminum and steel construction built to withstand frequent movement
  • Supports up to 88 lbs (39.9 kgs)
  • 5-year limited warranty
Have a Question?
Contact Us

Features

Move Your Flat-Panel Display and Components Wherever You Want Them
The DMCS3770L Rolling TV Stand allows you to install a flat-panel television or monitor and its components (Blu-ray player, laptop, webcam, DVR), and then roll them safely and smoothly from room to room or from one corner of the room to another. The rolling TV stand is recommended for classrooms, lecture halls, offices, auditoriums, conference rooms and other settings where you need your audio/video equipment to be mobile. Supports up to 88 lbs (39.9 kgs)
Designed to Match a Wide Variety of Applications
The height-adjustable mobile TV floor stand fits most LCD, plasma and other flat-panel displays from 37 to 70 inches. Its durable aluminum and steel frame supports up to 88 lbs (39.9 kgs). You can raise or lower the height of the display from 52.5 to 67.5 inches above the floor, and adjust the display to an appropriate viewing angle from -10° to +10°.
Rolls Easily from Place to Place on Sturdy Metal Casters
The mobile TV cart with wheels rolls almost effortlessly to the proper viewing location and angle on sturdy four-inch swivel casters with rubber wheels that move smoothly in any direction through doorways and over thresholds. The rear casters lock to keep the stand securely in position while at rest. Equipment cables route through the stand's telescoping poles to keep them organized and out of the way during transport.
Convenient Shelf Holds Components in Place
A height-adjustable shelf mounted below the display holds various audio/video components, such as a Blu-ray player, laptop, webcam, cable box, DVR or video game system. The shelf measures 11 x 19 inches and supports up to 22 lbs (9.9 kgs).
Complies with VESA Standards
The DMCS3770L conforms to VESA-compliant displays with any of the following standard mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 300, 500 x 400, 600 x 300 and 600 x 400.
5-Year Warranty and Environmentally Responsible Design
The DMCS3770L comes with a 5-year warranty. It's manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite's commitment to environmental responsibility.

Package Includes

  • Left leg
  • Right leg
  • Left cover
  • Right cover
  • Middle base
  • (2) Front casters
  • (2) Locking rear casters
  • (2) Telescoping poles
  • (6) Hole covers
  • Universal plate
  • DVD shelf
  • (2) Brackets
  • (2) Mounting arms
  • (2) Shelf screw covers
  • Assorted hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213471
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionAluminum, Steel
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400
MotionTilt
Mounting LocationFloor
Degrees of Motion-10° to +10°
Minimum Screen Size (in.)37
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)88
Number of Displays1
Shipping Dimensions (hwd / in.)3.10 x 19.10 x 40.80
Shipping Weight (lbs.)38.20
Unit Dimensions (hwd / in.)67.500 x 27.600 x 27.900
Unit Weight (lbs.)35.50
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Surge Protectors

  Model Number Description
Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBC TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing TLP310USBCW TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Accessories

  Model Number Description
Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters DMCCASTER DMCCASTER Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.