Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Exhaust Duct Kit for SRCOOL7KRM

Part Number:  SRCOOL7KDUCT

Exhaust duct accessory for Tripp Lite SRCOOL7KRM. Directs and disperses heat from the air conditioning unit through an upper vent into your facility’s ventilation system.

  • Helps the SRCOOL7KRM reduce cooling and energy costs
  • Ideal for small spaces, such as IT closets
  • Compatible with most EIA-standard racks and rack enclosures
  • Installs using included hardware
  • Keeps rack equipment performing at its peak
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

The SRCOOL7KDUCT SmartRack® Exhaust Duct Kit is a venting system accessory for the SRCOOL7KRM Rack-Mounted Air Conditioning Unit. It directs and disperses heat from the SRCOOL7KRM through an upper vent into your facility’s dropped ceiling plenum, return air duct or other standard ventilation system. By keeping your rack equipment cool and performing at its peak, the SRCOOL7KDUCT helps the SRCOOL7KRM reduce your cooling and energy costs.

Ideal for small-space applications where heat is unlikely to disperse on its own, such as an IT closet, the SRCOOL7KDUCT installs using the included hardware. Two magnetic tube adapters attach to the rack’s vented rear door to make the kit compatible with EIA-standard rack enclosures and open frame racks that accommodate the SRCOOL7KRM.

Features

Reduces Your Cooling and Energy Costs
  • Exhaust duct accessory for SRCOOL7KRM
  • Directs and disperses heat through your facility’s ventilation system
  • Ideal for small IT closets where heat is unlikely to disperse on its own
  • Helps keep rack equipment cool and performing at its peak
  • Installs using included hardware
  • Compatible with EIA-standard rack enclosures and open frame racks that accommodate SRCOOL7KRM

Package Includes

  • Manifold assembly
  • Short exhaust tube
  • Long exhaust tube (D 5.7" x L 3m)
  • (2) Magnetic tube adapters
  • Ceiling adapter
  • Ceiling tile insert
  • (4) M4 x 12 mm screws
  • (4) Self-tapping screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190697
Accessory TypeDuct Kit
Accessory ClassRack Accessories
COOLING
Cooling TypePassive
PHYSICAL
Housing ColorBlack
Shipping Dimensions (hwd / in.)14.76 x 12.40 x 24.80
Shipping Weight (lbs.)13.33
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.