USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Gray
Part Number: U209-006-RJ45-X
Connects your computer or laptop’s USB port to your Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port.
- Supports data transfer rates up to 250 Kbps
- Supports remote wake-up and power management
- Compatible with Windows, Mac and Linux
- No cables, adapters or external power required
- 3-year limited warranty
Features
- Connect computer or laptop to Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port
- Works with older and new Cisco models
- 6 ft. long
- Supports data transfer rates up to 250 Kbps
- Supports remote wake-up and power management
- Utilizes FTDI chipset.
- No other cables or adapters needed
- No external power required
- Driver CD included (drivers also available online for download if your computer has no CD drive)
System Requirements
- Computer with available USB port
- Cisco device with available RJ45 console port
- Windows, Mac or Linux operating system
Package Includes
- U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332190017 |
PHYSICAL
Color | Gray |
Material of Construction | PVC |
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 2.5 mm |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 1.20 x 4.70 x 4.10 |
Shipping Weight (lbs.) | 0.24 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2425 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0% to 90% RH (Non-Condensing) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Use Tripp Lite’s USB to RJ45 Cisco Serial Rollover Cable
https://tripplite.eaton.com/video/how-to-use-tripp-lite-s-usb-to-rj45-cisco-serial-rollover-cable/95161
Product Images