Part Number: U209-000-R

Connect devices with a 9-pin RS-232 serial port, such as PDUs, network switches and console servers, to the USB-A port on your computer or laptop.
- Supports data transfer rates up to 250 Kbps-2x the speed of a built-in serial port
- Premium double-shielded cable eliminates crosstalk and reduces EMI/RFI line noise
- Portable design fits comfortably inside a backpack or laptop bag
- Compatible with Windows, macOS and Linux operating systems
- Plug-and-play with no external power required for easy, immediate installation
- 3-year limited warranty
Features
Connect a Serial Device to Your PC or Laptop
This USB-to-Serial cable (M/M) connects a 9-pin RS-232 (DB9) serial device to a USB-A port on your desktop computer or laptop. It connects modems, PDUs, network switches, console servers and other serial devices at data transfer speeds up to 230 Kbps, which is twice as fast as a built-in serial port. The compact five-foot (1.5-meter) cable fits easily inside a backpack or laptop bag for use almost anywhere.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
The U209-000-R blocks disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your network equipment and inflict hardware damage or data loss. Premium double-shielding eliminates crosstalk and helps your connected components perform better and last longer.
Engineered for Broad Compatibility
This RS-232 cable requires no external power source and supports remote wake-up and power management. It works with most major operating systems, including Windows 2000 through 11, macOS 10.6 through 12.4 and Linux Redhat 7.3, 8.0 and 9.0
System Requirements
- Compatible with Windows (2000, XP, Server 2003, Vista, 7, Server 2008, 8, 8.1, Server 2012, 10 and 11)
- Compatible with macOS 10.6 through 12.4
- Compatible with Linux Redhat 7.3, 8.0 and 9.0 (Linux Kernel 2.4.31 and above already includes built-in drivers)
Package Includes
- USB-A to RS-232 (DB9) Serial Adapter Cable, M/M, 5 ft. (1.5 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332095640 |
Technology | Serial; USB |
Host Connector | USB A (MALE) |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB9 (MALE) |
Connector Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 5.0 +/- 0.15 |
Cable Length (ft.) | 4.9 |
Shipping Weight (lbs.) | 0.24 |
Unit Dimensions (hwd / in.) | 4.920 x 1.210 x 0.490 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.1984 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0-80% non-condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55024; EN 55032 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Adapters
Model Number | Description | |
---|---|---|
USA-19HS | Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA |
USB Extenders
Model Number | Description | |
---|---|---|
U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U209-000-R USB to Serial Adapter Cable
https://tripplite.eaton.com/video/u209-000-r-usb-to-serial-adapter-cable/77575
Product Images