Part Number: B002-DUA2 TAA
This Model has been retired and replaced by B002-DV1AC4. An Owner's Manual and other information for the B002-DUA2 is available on the model support page
Overview
Features
- National Information Assurance Partnership (NIAP) certified to comply with Common Criteria EAL2+ security requirements
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Safely switch between computers with varying security levels
- Isolated Channels – Each port is its own channel, making it impossible for data to be transferred between connected computers
- Tamper-Warning Labels – Tamper-Warning labels will be placed on each side of the KVM, providing visual evidence if the unit has been tampered with or compromised.
- Housing Intrusion Protection Technology – Housing Intrusion Protection technology disables the KVM if the housing is opened, causing it to become inoperable. When disabled, the front panel LEDs will flash repeatedly.
- Tamper-Proof Components – All internal circuitry is soldered directly to the board, preventing the components from being tampered with
- Fixed Firmware – Firmware is non-reprogrammable, securing against attempts to alter the logic of the KVM
- Automatic Keyboard Buffer Clearing – The keyboard buffer is automatically cleared after data transmission, leaving no information stored in the switch
- No Memory Buffer – The only way to access connected computers is via push button. Port switching methods such as On-Screen Display (OSD) and Hotkey Commands, which require memory, have been excluded to further ensure data integrity
- Compatible with all major operating systems: Windows, Linux, MAC, and SUN
- DVI-I Dual-Link signal supports digital video resolutions up to 2560 x 1600, and analog video resolutions up to 2048 x 1536
- Supports transfer of EDID information, allowing for optimal display performance
- Audio support for both speaker and microphone
- CAC Support ( CAC support not validated by NIAP )
System Requirements
- DVI or VGA Monitor
- USB Mouse and Keyboard
- Computer with DVI or VGA port
- Computer with USB Port
- Microphone with 3.5mm Male connector (optional)
- Speakers with 3.5mm Male connector (optional)
- Compatible with all major operating systems
Package Includes
- B002-DUA2 2-Port Secure KVM Switch
- C13 - 5-15P Power Cord
- (4) Foot Pads
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332167675 |
Max CPU | 2 |
Technology | DVI; Stereo Audio |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 100-240V, 50/60 Hz, 0.5A |
Input Frequency | 50/60Hz |
Input Current | 120V (0.4A) / 230V (0.2A) |
POWER
Power Consumption (Watts) | 5.1 |
Power Consumption Detail | 5.1W (120V ), 5.1W (230V) |
CONNECTIONS
Number of Ports | 2 |
Computer/Server Ports | 2 x DVI-I, 2 x USB "B", 4 x 3.5mm ( Speaker/Microphone ) |
PC/Server Connections | DVI; USB |
Local Console Ports - Port 3 | USB - Keyboard |
Local Console Ports - Port 4 | 2 x 3.5mm ( Speaker/ Microphone ) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.50 x 4.60 x 16.30 |
Shipping Weight (lbs.) | 4.80 |
Unit Dimensions (hwd / in.) | 1.750 x 13.200 x 6.100 |
Unit Weight (lbs.) | 3.65 |
ENVIRONMENTAL
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
Operating Temperature | 0 to 40 C (32 to 104 F) |
COMMUNICATIONS
Port Control | Push Buttons |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | Yes |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images