Part Number: N222-01K-BL-LS TAA
Premium high-speed cabling for Cat6 premise applications, such as the distribution of data, voice and digital video across Gigabit Ethernet networks.
- 23 AWG 4-pair solid copper cable rated for 550 MHz/1 Gbps Ethernet speeds
- Recommended for horizontal premise installations in air ducts and drop ceilings
- Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
- 1000 ft. roll of cable comes in blue for custom color-coded applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Ideal Solution for High-Speed Cat6 Premise Applications
This high-speed bulk cable is ideal for Cat6 premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, the N222-01K-BL-LS reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN. The N222-01K-BL-LS meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.
Premium Construction for Superior Performance
Manufactured from 23 AWG copper wire, this 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 550 MHz/1 Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. The low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.
Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6 Ethernet cable features a blue LSZH jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.
Specifications
OVERVIEW
UPC Code | 037332278401 |
Technology | Cat6 |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
PHYSICAL
Material of Construction | LSZH |
Cable Jacket Color | Blue |
Cable Jacket Material | LSZH |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.1 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 9.60 x 15.70 x 15.70 |
Shipping Weight (lbs.) | 28.00 |
Unit Dimensions (hwd / in.) | 9.450 x 15.750 x 15.750 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (-20 TO 60 C) |
Storage Temperature Range | -4 TO 140 F (-20 TO 60 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3af; 802.3at |
STANDARDS & COMPLIANCE
Product Compliance | REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images