Part Number: SRCABLEDUCTVRTF
This Model has been retired and replaced by SRCABLEDUCTVRT. More information for the SRCABLEDUCTVRTF is available on the model support page
Features
6 ft. Vertical Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount along the side of your rack cabinet or open frame rack, the SmartRack® SRCABLEDUCTVRTF neatly organizes fiber optic, copper and coax cable bundles. Consisting of two three-foot (0.9-meter) sections for flexibility in mounting, this vertical manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Fingers on either side allow convenient access to cabling for routing and separation of bundles. The snap-on cover lets you rapidly add or remove cables and provides excellent protection for them. The cable manager is made from high-visibility yellow steel to help you identify its contents in a crowded rack. No hardware is required for toolless 0U vertical installation in an EIA-standard 19-inch rack.
Specifications
OVERVIEW
UPC Code | 037332240019 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 5.91 x 2.09 x 34.53 |
Shipping Weight (lbs.) | 4.70 |
Unit Dimensions (hwd / in.) | 2.320 x 0.820 x 13.590 |
Unit Weight (lbs.) | 4.7000 |
Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |