Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Tripp Lite Service Specialist.
contact an Eaton Tripp Lite Service Specialist
How to Order Services for Your Eaton Tripp Lite Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Tripp Lite Service Specialist.
contact an Eaton Tripp Lite Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
XXL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Eaton Tripp Lite's product has undergone interoperability testing by Eaton Tripp Lite together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton Tripp Lite is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton Tripp Lite's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Vertical Cable Manager - Flexible Rings, Yellow, 6 ft. (1.8 m)
Part Number: SRCABLERINGVRTF
Vertical fiber cable manager routes and organizes network cabling through your 19 in. rack while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
- High-visibility yellow steel helps your bundle stand out in a crowded rack
- Sturdy flexible rings help maintain proper bend radius to eliminate cable stress
- Features button mounts for toolless installation in an EIA-standard 19 in. rack
- 5-year limited warranty
Features
6 ft. Vertical Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount along the side of your rack cabinet or open frame rack, the SmartRack® SRCABLERINGVRTF neatly organizes fiber optic, copper and coax cable bundles. Consisting of two three-foot (0.9-meter) sections for flexibility in mounting, this vertical manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Open rings allow convenient access to cabling for routing and separation of bundles. The cable manager is made from high-visibility yellow steel to help you identify its contents in a crowded rack. No hardware is required for toolless 0U vertical installation in an EIA-standard 19-inch rack.
Specifications
OVERVIEW
UPC Code | 037332240002 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Yellow |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 3.7 |
Cable Manager Form Factor | Vertical |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
More Q&As may be available on the SRCABLERINGVRTF model support page.
Similar Products
SRCABLEDUCTVRTF
Vertical Cable Manager - Finger Duct with Cover, Yellow, 6 ft. (1.8 m)
SRCABLEVRT3FC
High-Capacity Vertical Cable Manager - Double Finger Duct, Yellow, 6 ft. (1.8 m)
SRCABLERINGVRT
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRCABLEDUCTVRT
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLERINGLG
Cable Management D-Rings for Rack Enclosures - Button Mount, Large, 3 x 4 in., 12 Pack
SRCABLEVRT12
SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover
SRCABLEVRT3
SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct
SRCABLEVRT6
SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover
SRLVRTBRKT
Cable Runway Vertical Wall Brackets, Straight
SRVRTBAR
SmartRack 42U Vertical Cable Management Bars
SRVRTBAR45
SmartRack 45U Vertical Cable Management Bars
SRVRTBAR48
SmartRack 48U Vertical Cable Management Bars
SRCABLEDUCT1UFC
Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U
SRFC10CAP
Toolless End Cap for Fiber Routing System, 240 mm (10 in.)
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.