Part Number: DDR0710SC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR0710SC is available on the model support page
Overview
The DDR0710SC Full-Motion Universal Tablet Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet above or below it and free up valuable workspace. Upside-down mounting to a cabinet or workstation lets you read recipes or instructions at eye level. Clamps firmly to most flat surfaces up to 1.6 inches thick. Flexible arm lets you adjust your tablet's angle and height to fit your environment and comfort level. Fits tablets ranging from 7 to 10 inches. Rotates 360°, so you can view your tablet in portrait and landscape orientations. Easy installation in seconds with no tools necessary. Supports tablets up to 2.2 lbs (1 kg).
Features
- Clamps securely to most flat surfaces up to 1.6 in. thick
- Fits most tablets from 7 to 10 in.
- Mounts above or below your workspace's surface
- Upside-down mounting lets you read recipes or instructions at eye level
- Flexible arm lets you adjust height and angle for comfortable viewing
- Full 360° rotation in both portrait and landscape orientations
Installs in Seconds
- No tools necessary
- Supports up to 2.2 lbs (1 kg)
Specifications
OVERVIEW
UPC Code | 037332190543 |
Device Compatibility | Tablet |
PHYSICAL
Color | Black |
Material of Construction | Metal, Plastic |
Motion | Full |
Mounting Location | Desk Clamp |
Degrees of Motion | -180/+180 Tilt; 360 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 7 |
Maximum Screen Size (in.) | 10 |
Maximum Weight Capacity (lbs.) | 2.2 |
Shipping Dimensions (hwd / in.) | 3.15 x 8.26 x 11.42 |
Shipping Weight (lbs.) | 1.72 |
Unit Dimensions (hwd / in.) | 7.170 x 9.610 x 2.750 |
Unit Weight (lbs.) | 1.28 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images