Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers power to movable plug-connected equipment attached to IV poles, crash carts and other mobile medical devices in patient care vicinities.

  • Medical-grade power strip approved for use inside and outside patient care vicinities
  • Meets UL 2930 and NFPA 99 standards for enhancing patient, staff and visitor safety
  • Input plug with dual ground connection
  • 15 ft. power cord allows flexibility in placing power strip away from wall outlet
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Patent Pending

Features

UL 2930 Medical-Grade Power Strip Approved for Patient Care Vicinities
The PS-615-HGDG features six NEMA 5-15R-HG "green dot" hospital-grade outlets that supply power to medical equipment used inside patient care vicinities, including operating rooms, therapy rooms and imaging environments. It meets UL 2930 standards with a NEMA 5-15P-HG plug that provides redundant ground connection. The innovative input plug eliminates the need for an additional ground wire, which reduces cable clutter, the risk of potential shock and risk tripping to a patient in the event of a ground fault.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip is protected by an antimicrobial coating that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Resettable 15-amp circuit breakers protect connected equipment against overloads. Locking plastic safety covers are included to block access to unused outlets.

Ready for Installation in Demanding Medical Environments
The 15-foot cord allows positioning the power strip medical deivce away from a standard NEMA 5-15R duplex wall outlet. Built-in mounting flanges and integrated keyhole slots let you mount the all-metal housing to benches, stands, mobile carts, IV poles or other areas containing multiple cord-and-plug-connected medical electrical equipment used in patient care vicinities.

Package Includes

  • PS-615-HGDG UL 2930 Medical-Grade Power Strip, 6 Outlets, 15 ft. Cord
  • (6) Outlet safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332261687
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Input Cord Gauge Type10 gauge; 12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Plug Type DetailsRedundant (double) ground connection
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Housing ColorWhite
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Outlets Measurement (Center to Center)Inner outlets = 1.27 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)3.43 x 10.43 x 17.60
Shipping Weight (lbs.)6.23
Unit Dimensions (hwd / in.)1.860 x 2.500 x 13.630
Unit Weight (lbs.)2.25
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsNFPA 99; UL 2930
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.