Part Number: PS-602-HGUSB

Delivers power to medical equipment in areas outside patient care vicinities, including nursing stations, labs, offices and pharmacies.
- Medical-grade power strip approved for use outside patient care vicinities
- 6 NEMA 5-15R-HG outlets come with optional locking covers for protection
- Dual USB ports provide charging power to 2 mobile devices at the same time
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Medical-Grade Power Strip Approved for Hospitals, Clinics and Other Medical Facilities
The PS-602-HGUSB features six NEMA 5-15R-HG hospital-grade outlets that supply power to equipment used in areas outside patient care vicinities, including nursing stations, pharmacies, office and administration areas, and labs. This power strip has a NEMA 5-15P-HG “green dot” plug and meets UL 1363 standards.
Dual USB Ports Provide Charging Power
One USB-A port and one USB-C Power Delivery (PD) port let you charge smartphones, tablets and other vital mobile devices. The USB-C PD port provides up to 30W.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip is protected by an antimicrobial coating that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Locking plastic safety covers are included to block access to unused outlets.
Ready for Installation in Demanding Medical Environments
The two-foot cord connects the power strip to a standard NEMA 5-15R wall outlet. Built-in mounting flanges let you mount the all-metal housing to a stable, flat surface. Scan the Easy Asset QR code on the side of the power strip to access product resources and other critical information.
Specifications
OVERVIEW
UPC Code | 037332287748 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Connection Type | NEMA 5-15P-HG |
Input Plug Features | Hospital Grade Plug |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 1.5 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15 amp circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 30 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
Charging Ports Details | USB C Power Delivery |
Charging Ports / Amps | (1) 2A; (1) 3A / 2A / 1.5A |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm |
Outlets Measurement (Center to Center) | 1.52 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 14.30 x 5.80 x 2.00 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 13.630 x 2.500 x 1.650 |
Unit Weight (lbs.) | 2 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M100AB-01M-WH | Safe-IT USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 1 m (3.3 ft.) | |
M100AB-02M-WH | Safe-IT USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 2 m (6.6 ft.) | |
M102AB-01M-WH | Safe-IT USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 1 m (3.3 ft.) | |
M102AB-02M-WH | Safe-IT USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 2 m (6.6 ft.) |
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
Product Images