Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Docks, Hubs & Multiport Adapters

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • DisplayPort
  • DVI
  • HDMI
  • SATA/eSATA
  • Stereo Audio
  • Thunderbolt
  • USB
  • USB 2.0 (High Speed)
  • USB 3.x
  • VGA/SVGA
Host Connector
  • Thunderbolt
  • USB-A
  • USB-C
Video Ports
  • DisplayPort
  • DVI
  • HDMI
  • Mini DisplayPort
  • Thunderbolt
  • USB-C
  • VGA
Number of Monitors
  • 0
  • 1
  • 2
  • 3
Data Ports
  • HDMI
  • Thunderbolt
  • USB-A
  • USB-C
Network Ports
  • RJ45
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK24DL3A

USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
  • Host Connector: USB C (FEMALE)
  • Video Ports: (2) DISPLAYPORT (FEMALE); (3) HDMI (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCKSD-1

USB-C Docking Station for Steam Deck and ROG Ally - 4K 60 Hz HDMI, USB Hub, Gigabit Ethernet, 100W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK24DL2A

USB-C Universal Dock, Dual Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1 Hub, GbE, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
  • Host Connector: USB C (FEMALE)
  • Video Ports: (2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK7D-B

USB-C Dock, Triple Display - 4K HDMI & DP, VGA, USB 3.x (5Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-004-SLIM

4-Port Ultra-Slim Portable USB 3.x (5Gbps) Hub

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK4-S

USB-C Dock, Triple Display - 4K HDMI/DisplayPort, VGA, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, 100W PD Charging - Thunderbolt 3, Silver

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
  • Host Connector: USB C (MALE)
  • Video Ports: DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK1

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-004-MINI

4-Port Portable USB 3.x (5Gbps) Hub

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-007-IND

7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-007

7-Port USB 3.x (5Gbps) Hub with 1.5A Charging

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U460-004-4A-C

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, White

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB C (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U223-007-IND

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, Black

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U215-004-R

4-Port USB 2.0 Printer / Peripheral Sharing Switch

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-004-IND

4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U360-004-R

4-Port USB 3.x (5Gbps) Hub

  • Type: Hubs & Switches
  • Technology: USB 3.x
  • Host Connector: USB A (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U223-004-IND

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HGU-C

USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U225-004-R

4-Port USB 2.0 Hub

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U222-004

4-Port USB 2.0 Ultra-Mini Hub

  • Type: Hubs & Switches
  • Technology: USB 2.0 (High Speed)
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number B003-HC2-DOCK1

2-Port USB-C KVM Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, Remote Selector, 85W PD Charging, Black, TAA

  • Type: Docking Stations
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: (1) HDMI (FEMALE); (1) USB C (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U342-SHG-001

USB 3.x (5Gbps) Mini Dock with HDMI and VGA Video, GbE

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
  • Host Connector: USB A (MALE)
  • Video Ports: HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices

Need Help Finding Docks, Hubs & Multiport Adapters?

Tripp Lite offers a full line of Docks, Hubs & Multiport Adapters to help you increase productivity through multitasking and expand the potential of your laptop or computer. If you're looking for Docks, Hubs & Multiport Adapters that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.